0-1-Conveyor, 0-1-Warehouse, 0-Building Materials, 1-Lifting, 1-Transferring, 2-Lifting, 2-Transferring, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, High-Payload, Long / Large, Videos
Application Example: Lumber Vertical Lift Transport – A Ultra-large Slider is adopted – New Models with 120kg vertical payload – EC-S18(X)LFR
0-1-Conveyor, 0-Cosmetics, 1-Dispensing, 1-Transferring, 2-Transferring, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, Mini, Small, Videos
Application Example: Bar Soap Dispensing Process – A Mini Rod Series is adopted – New Models with 100mm stroke – EC-GD4 (with guide) and EC-RP4
0-1-Inspection & Test, 0-Cosmetics, 1-Sorting, 1-Transferring, 2-Transferring, 3-Bag, Tube, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-Appliances, 0-Home Electronics, 1-Sorting, 1-Transferring, 2-Transferring, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Sorting, 2-Transferring, 3-Food, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-Food, 1-Transferring, 2-Moving, 2-Pushing, 2-Transferring, 3-Container, 3-Food, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 1-Transferring, 2-Sucking, 2-Transferring, Application Example Videos, Application Examples, Videos
Application Example for new product, ROBOPUMP (ROBO Pump) – Used to adsorb workpieces in a pallet transfer device for Shield case pallet transfer process
0-1-Conveyor, 0-Cosmetics, 0-Home Electronics, 1-Printing, 2-Lifting, 2-Pressing, 2-Pushing, 2-Rotating, 2-Transferring, 2023-Digest-Video-EC, 3-Other Parts and Products, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Application Example Cover part printing process line for IAI EC Compact Type Electric Cylinders – 3 new types added – CRP3(Rod type), CTC (Table type), CGD (Rod with guide type)
0-Beverages, 0-Food, 1-Transferring, 2-Lifting, 2-Pick and Place, 2-Transferring, 3-Can, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
This is a picking device for canned juice displayed on a shelf, using a long 7m actuator.
0-1-Conveyor, 0-Electronics, 0-Home Electronics, 0-Others, 1-Assembling, 1-Press Fitting, 1-Transferring, 2-Pick and Place, 2-Transferring, 3-Other Parts and Products, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Application Example: ELECYLINDER®︎ Ultra-thin size (20mm width) electric actuator is available now. This is an example of transporting a resin gear and press-fitting it into a motor.
0-1-Conveyor, 0-1-Warehouse, 1-Sorting, 1-Transferring, 2-Transferring, 2023-Digest-Video-Industry, 3-Cardboard, Carton Box, 3-Container, 4-with Code Scanner, Application Example Videos, Application Examples, Videos
Since the speed can be changed during the movement, the cycle time can be shortened by using low speed in the range where the extruder plate for sorting contacts the corrugated board, and then using hight speed for subsequent extrusion movements.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Transferring, 2-Pick and Place, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, Application Example Videos, Application Examples, Videos
The IXA cleanroom specification is ISO Class 3 compliant, making it ideal for operation in clean environments. Preliminary verification on a PC is possible by using simulation software.
0-Cosmetics, 0-Medical & Life Science, 1-Filling, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, 3-Liquid, Application Example Videos, Application Examples, Videos
The speed can be changed during movement, allowing the nozzle tip to move in accordance with the rate of rise of the liquid surface. By adjusting acceleration and deceleration, shampoo foaming can be prevented.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Transferring, 2-Pick and Place, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, Application Example Videos, Application Examples, Cartesian, Multiple Axes, RCP6, RCS4, Videos, Wrist Unit
By combining Cartesian axes and wrist units, the cost can be reduced compared to Vertical articulated robots. In addition, the size of the safety fence can be reduced.
0-1-Conveyor, 2-Transferring, Application Examples, ELECYLINDER, ELECYLINDER Applications, News
We would like to share with you this Application Improvement Example for Conveyor Transfer Equipment.
0-1-Conveyor, 0-Automotive, 1-Transferring, 2-Moving, 2-Transferring, 3-Engine Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A transferring device for pallets on which automobile engine components are placed. Description This device transfers and pushes out the pallet on which an automobile engine component is placed. The 1st-axis inserts the hooking...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Transferring, 3-Electronics Parts, 3-Printed Circuit Board, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A visual re-inspection process for rejected parts after a vision-camera inspection. Description Previously, this process was done manually all by hand (stretching hands to take the part, performing a visual inspection and...
0-Others, 1-Transferring, 2-Moving, 2-Transferring, 3-Metal Parts, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for moving ashtrays horizontally and transferring them to the next process. Description This device transfers workpieces (ashtrays) to the next process. A motorized ELECYLINDER® was adopted because it was not possible to...
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Stacking, 1-Transferring, 2-Pushing, 2-Transferring, 3-Container, 3-Food, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for stacking and transferring frozen food packs to the conveyor of the next process. Description This device transfers frozen gyoza dumplings from the wrapping process to the next process of packing into cardboard boxes....
0-Beverages, 0-Food, 0-Paper, Fabric, Glass, Board, 1-Feeding, 2-Feeding, 2-Pick and Place, 2-Sucking, 2-Transferring, 3-Board, Plate, Panel, 3-Paper, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for feeding paper carton materials to the next process. Description The workpieces (before formed into paper liquid packs) stacked by the ELECYLINDER® are lifted up to the predetermined position. The sensor detects the...
0-Electronics, 1-Filling, 2-Transferring, 3-Electronics Parts, 3-Liquid, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for transferring containers filled with battery liquid. Description This device transfers battery containers under the dispenser and returns them to their original positions after filling. Thanks to the operations with a...
0-Others, 1-Press Machine, 2-Transferring, 3-Board, Plate, Panel, 3-Metal Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for loading metal plates onto a press machine Description In the past, in order to set the metal plate in the press and push it back, a worker put his hand in the press. Workability has been improved by electrifying the...
0-Automotive, 1-Cleaning, 1-Drying Station, 1-Washing, 2-Pick and Place, 2-Transferring, 3-Mechanical Parts, Application Examples
Automotive & Aerospace Cleaning device for automobile parts [ Robot/Electric Actuators ] [ Controllers ] ISA-LYM ECON RCP2-RSW x 5 RCP2-C x 5 It sends the product to each tank (process) for washing ? shower ? steam ?...
0-1-Conveyor, 0-Cosmetics, 1-Transferring, 2-Transferring, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Mechanism for pushing boxes onto the next conveyor connected perpendicularly to the current conveyor Description An air cylinder was used to transfer packages containing cosmetic bottles between conveyors (connect-ed...