0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Transferring, 2-Pick and Place, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, Application Example Videos, Application Examples, Cartesian, Multiple Axes, RCP6, RCS4, Videos, Wrist Unit
By combining Cartesian axes and wrist units, the cost can be reduced compared to Vertical articulated robots. In addition, the size of the safety fence can be reduced.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Boxing, Packaging, placing, 2-Pick and Place, 2023-Digest-Video-Industry, 3-Bottle, 4-with Code Scanner, Application Example Videos, Application Examples, Cartesian, Multiple Axes, RCP6, RCS4, Videos, Wrist Unit
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. The wide lineup of products allows for a combination of axes with cleanroom specifications.
Latest Products, News, Product Page, RCP6, RCP6 Product Catalog News, RCS4, ROBO Cylinder, Single Axis Robot
Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog.
Grippers, Latest Products, Product Page, RCP6, RCP6 Product Catalog News, Rotary Actuators
Slim and lightweight Rotary actuator with large-diameter hollow shaft, suitable for combined axes is available.
Individual Model, RCP6, ROBO Cylinder
ROBO Cylinder - RCP6 series Rotary Chuck can be rotated to any angle. Rotation and gripping consolidated into a single unit.Go To Full Catalog (for latest information.) | CAD For RCP6-RTCKMRE | CAD for RCP6-RTCKMRI ROBO Cylinder - RCP6 series Rotary Chuck can be...
Individual Model, RCP6, ROBO Cylinder
ROBO Cylinder - RCP6 series Rotary Chuck can be rotated to any angle. Rotation and gripping consolidated into a single unit.Go To Full Catalog (for latest information.) | CAD For RCP6-RTCKMPE | CAD for RCP6-RTCKMPI ROBO Cylinder - RCP6...
Individual Model, RCP6, ROBO Cylinder
ROBO Cylinder - RCP6 series Rotary Chuck can be rotated to any angle. Rotation and gripping consolidated into a single unit.Go To Full Catalog (for latest information.) | CAD For RCP6-RTCKSRE | CAD for RCP6-RTCKSRI ROBO Cylinder - RCP6...
Individual Model, RCP6, ROBO Cylinder
ROBO Cylinder - RCP6 series Rotary Chuck can be rotated to any angle. Rotation and gripping consolidated into a single unit.Go To Full Catalog (for latest information.) | CAD For RCP6-RTCKSPE | CAD for RCP6-RTCKSPI ROBO Cylinder - RCP6...
Individual Model, RCP6, ROBO Cylinder
Long stroke gripper high grip force is ideal for grasping large workpieces.Go To Full Catalog (for latest information.) | CAD For RCP6 | CAD for RCP6S ROBO Cylinder - RCP6(S)...
Individual Model, RCP6, ROBO Cylinder
Long stroke gripper high grip force is ideal for grasping large workpieces.Go To Full Catalog (for latest information.) | CAD For RCP6 | CAD for RCP6S ROBO Cylinder - RCP6(S)...
Individual Model, RCP6, ROBO Cylinder
Long stroke gripper high grip force is ideal for grasping large workpieces.Go To Full Catalog (for latest information.) | CAD For RCP6 | CAD for RCP6S ROBO Cylinder - RCP6(S)...
Individual Model, RCP6, ROBO Cylinder
Long stroke gripper high grip force is ideal for grasping large workpieces.Go To Full Catalog (for latest information.) | CAD For RCP6 | CAD for RCP6S ROBO Cylinder - RCP6(S)...
Latest Products, Product Page, RCP6, RCP6 Product Catalog News, Rotary Actuators
Slim and lightweight Rotary with large-diameter hollow shaft of φ49, suitable for combined axes is available.
Grippers, Latest Products, Product Page, RCP6, RCP6 Product Catalog News
The RCP6-GRST long stroke gripper with high grip force is ideal for grasping large workpieces. High rigidity long stroke has max open/close stroke of 260mm.
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...
Individual Model, RCP6, ROBO Cylinder
Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for RCP6S RCP6(S) series is IAI’s next generation ROBO cylinder. Go To Full Catalog (for latest information.) | CAD for RCP6 | CAD for...