West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
Application Example Animation: EC Ultra-compact 20 mm Width Type in Catalog CE0410 – Transporting a resin gear and press-fitting

Application Example Animation: EC Ultra-compact 20 mm Width Type in Catalog CE0410 – Transporting a resin gear and press-fitting

Application Example: ELECYLINDER®︎ Ultra-thin size (20mm width) electric actuator is available now. This is an example of transporting a resin gear and press-fitting it into a motor.

12. Barcode reading of specimen samples – Cleanroom Type Electric Actuators are adopted

12. Barcode reading of specimen samples – Cleanroom Type Electric Actuators are adopted

The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. The wide lineup of products allows for a combination of axes with cleanroom specifications.

EC – Feeding Device of Paper Carton Materials

EC – Feeding Device of Paper Carton Materials

ELECYLINDER® Applications Application A device for feeding paper carton materials to the next process. Description The workpieces (before formed into paper liquid packs) stacked by the ELECYLINDER® are lifted up to the predetermined position. The sensor detects the...
Easy Automation Concept Vol.10 Videos

Easy Automation Concept Vol.10 Videos

Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder A simple system configuration to reduce the cycle time by 44%. Material, round bars, are checked for outer diameter before a process of rolling machine....