0-1-Conveyor, 0-1-Inspection & Test, 0-Electronics, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Rotary type also has adjustable acceleration and deceleration, allowing the speed to be increased while minimizing the impact of reversal.
0-Electronics, 0-Semiconductor, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Clean room specifications correspond to ISO Class 2.5 or 3. Ideal for transport in clean environments.
0-1-Conveyor, 0-Electronics, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Clamping force, standby position, and clamping start position can be easily set numerically. Wireless teaching is possible by using the teaching tool TB-03 or Wireless Teaching Controller.
0-Electronics, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
A palm-sized electric actuators are adopted. Up to max. 16 axes can be connected by using the REC controller.
0-Electronics, 0-Machinery, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Since S6□W is IP54 or equivalent and RR6□W is IP67 rated, they can be used in machining processes where dust is generated.
0-Electronics, 0-Machinery, 0-Smart Phones, Tablets & Computers, 1-Transferring, 2-Pick and Place, 2023-Digest-Video-Industry, Application Example Videos, Application Examples, Videos
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. Arching the motion allows palletizing with the shortest path (arch motion).
0-1-Inspection & Test, 0-Electronics, 2023-Digest-Video-Industry, Application Example Videos, Application Examples, Videos
The belt-driven type is ideal for long-distance interprocess transfer because there is no speed reduction due to strokes. Stroke up to 3200mm, max. speed up to 3000mm/s.
0-1-Conveyor, 0-Electronics, 2023-Digest-Video-Industry, Application Example Videos, Application Examples, Videos
Large glass circuit boards are transported by 2-axis synchronous control. Stroke is 4155 mm. There is no speed reduction even with long strokes.
0-Electronics, 2023-Digest-Video-Industry, Application Example Videos, Application Examples, Table-top Robots, Videos
Four processes (assembly, coating, screw tightening, and inspection) are integrated into a single tabletop robot. The number of workpiece sets can be reduced and cycle time can be shortened.
0-Electronics, 0-Others, 2023-Digest-Video-Industry, Application Example Videos, Application Examples, Videos
Since the system does not use a sensor, but uses the actuator’s position information to confirm take-out, the cost can be reduced compared to general poka-yoke systems.
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Transferring, 3-Electronics Parts, 3-Printed Circuit Board, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A visual re-inspection process for rejected parts after a vision-camera inspection. Description Previously, this process was done manually all by hand (stretching hands to take the part, performing a visual inspection and...
0-Electronics, 1-Filling, 2-Transferring, 3-Electronics Parts, 3-Liquid, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for transferring containers filled with battery liquid. Description This device transfers battery containers under the dispenser and returns them to their original positions after filling. Thanks to the operations with a...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 1-Lifting, 2-Lifting, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for lifting semi-finished products during assembling to perform a visual inspection of wiring on the bottom. Description Lifting up is required because the semi-finished product during assembling cannot be slanted for a...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Positioning, 2-Touching, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for inspecting continuity of substrates by using a probe. Description In the past, an air cylinder was used. However, safety circuit designing for emergency stops (residual voltage, inadvertent leaping out, etc.) and...
0-1-Inspection & Test, 0-Automotive, 0-Electronics, 1-Inspection, 2-Open and Close, 3-Board, Plate, Panel, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for opening the door of a voltage inspection device for automobile electronic parts. Description From the designing stage, the inspection device was presupposed to employ an ELECYLINDER®. The following effects were...
0-Electronics, 1-Assembling, 2-Pushing, 3-Electronics Parts, 3-Sensor, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to put a cap in a sensor unit assembling process. Description The ELECYLINDER® uses its push-motion function to put a cap. Compared with an air cylinder, the ELECYLINDER® provides faster approaching speed and a constant...
0-1-Conveyor, 0-1-Inspection & Test, 0-Electronics, 1-Inspection, 1-Sorting, 2-Moving, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to remove defective electronic parts from the conveyor Description The movement of the ELECYLINDER® after the sensor's detection of a defective part and a forward-ON signal is faster than that of an air cylinder, enabling...
0-Electronics, 1-Press Fitting, 2-Pressing, 3-Electronics Parts, 3-Metal Parts, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application This device inserts a metal part into a plastic base frame in an electronic part assembling process. Description When inserting a metal part, it is necessary to slow down for the last 1mm. For this reason, a spring was used at the...
0-1-Inspection & Test, 0-Electronics, 0-Home Electronics, 0-Smart Phones, Tablets & Computers, 1-Inspection, 2-Moving, 2-Pushing, Application Examples
Industry: Electronic equipment / Home Appliances Process: Positioning Inspection Process Costs were Reduced! [Product Handled] · Touchscreen tablet [Process] · Touch the display on the touchscreen with a pen (touch inspection). This is the process of inspecting the...
0-1-Conveyor, 0-1-Packaging, 0-Electronics, 0-Home Electronics, 0-Others, 0-Smart Phones, Tablets & Computers, 1-Packaging, 1-Sorting, 1-Transferring, 2-Pick and Place, 2-Positioning, 3-Glass, Application Examples
Example Video #08: Glass Board Work Piece Transfer System - Air cylinder vs IAI's ROBO Cylinder Glass boards are placed on a pallet in this process. 16 work pieces are placed in lines on one pallet. The deburring brush attached to the motorized spindle*2 is used to...
0-1-Conveyor, 0-1-Packaging, 0-Electronics, 0-Home Electronics, 1-Packaging, 1-Transferring, 2-Push-Pull, 2-Transferring, 3-Container, 3-Electronics Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #03: Inter-Conveyor Transfer System - Air Cylinder vs IAI's ROBO Cylinder This is the current inter-conveyor transfer process for a relay manufacturing line. Pallets carrying completed relays are transported on a conveyor from the assembly line and...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Pushing, 3-Electronics Parts, Application Examples
Industry: Electronic Components Process: Inspection Actuators: RCL-RA, TT-A2 (built-in controller) The table top robot TT series and the Micro Cylinder RCL series have been adopted as inspection equipment for buttons on electronics. First, the Micro Cylinder RCL...
0-Electronics, 1-Dispensing, 1-Press Fitting, 2-Moving, 2-Pressing, 3-Printed Circuit Board, Application Examples
Industry: Electronic Components Process: Press-fitting Functions used: Positioning and Pushing ROBO Cylinder® was adopted for equipment that performs both processes of applying silicon to a printed circuit board and press-fitting a cover. While the printed circuit...
0-Electronics, 1-Applicator, 2-Moving, 2-Positioning, 3-Printed Circuit Board, Application Examples
Here is an example of how to reduce labor costs and increase production by automatizing the electronic encapsulation process using the Table Top type robot TTA series, which was conducted manually previously. Labor Cost: Reduction of $22,300/year (*1) Production...