0-1-Conveyor, 1-Sorting, 2-Pushing, 3-Product Box, Pack, Application Examples, ELECYLINDER, News
We would like to share with you this Application Improvement Example: Screening Equipment for Defective Products
0-1-Conveyor, 0-1-Inspection & Test, 0-1-Warehouse, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Transferring, 2-Pushing, 3-Other Parts and Products, 3-Paper, Application Examples
Replacing an air cylinder with an ELECYLINDER for removing and discharging defective products to the discharging conveyor belt.
0-Food, 1-Cutting, 1-Extruding, 2-Pushing, 3-Food, Application Examples, ELECYLINDER Applications
Device for extruding cheese and cutting into string-like thin shapes. Replacing an air cylinder with an ELECYLINDER for extruding cheese.
0-1-Conveyor, 0-Food, 1-Re-Oriented, 1-Transferring, 2-Moving, 2-Pushing, 3-Container, 3-Food, Application Examples, ELECYLINDER Applications
Food & Beverages System Overview : Improvement Overview : Device for transferring packaged short cakes to the next process conveyor belt. Replacing an air cylinder with an ELECYLINDER to transfer packaged short cakes. Reduced labor cost of $7,800 per year thanks...
0-1-Conveyor, 0-1-Labeling, 0-1-Packaging, 0-1-Warehouse, 0-Others, 1-Positioning, 1-Printing, 2-Positioning, 2-Pushing, 3-Cardboard, Carton Box, Application Examples, ELECYLINDER Applications
Device for printing lot numbers on cardboard boxes for shipment. Replacing an air cylinder with an ELECYLINDER ®, IAI’s New Electric Actuator
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Stacking, 1-Transferring, 2-Pushing, 2-Transferring, 3-Container, 3-Food, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for stacking and transferring frozen food packs to the conveyor of the next process. Description This device transfers frozen gyoza dumplings from the wrapping process to the next process of packing into cardboard boxes....
0-1-Inspection & Test, 0-Aerospace, 0-Automotive, 0-Machinery, 0-Others, 1-Inspection, 2-Holding, 2-Pushing, 3-Mechanical Parts, 3-Metal Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for inspecting bearing torque Description With the air cylinder, the speed and acceleration / deceleration were unstable, and there was a defect where the bearing was damaged by the impact of the holding jig. The...
0-Automotive, 1-Assembling, 1-Press Fitting, 2-Pressing, 2-Pushing, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A process to assemble parts on a resin-made frame. Description The "push function" of the ELECYLINDER® has enabled air-less and sensor-less operations. As the push motion is applied on an assembled part, the ELECYLINDER® detects...
0-Electronics, 1-Assembling, 2-Pushing, 3-Electronics Parts, 3-Sensor, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to put a cap in a sensor unit assembling process. Description The ELECYLINDER® uses its push-motion function to put a cap. Compared with an air cylinder, the ELECYLINDER® provides faster approaching speed and a constant...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Moving, 2-Pushing, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application An inspection device to check the normal condition of automobile safety sensors after a shielding plate is closed. Description The employment of an ELECYLINDER® enables A (acceleration), V (velocity) and D (deceleration) to be...
0-1-Conveyor, 0-Others, 1-Transferring, 2-Pushing, 3-Metal Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to push out parts on a conveyor to transfer to another conveyor. Description Because there was no air source, the transfer work was done manually. However, an ELECYLINDER® has made automation possible. Setting of...
0-Others, 1-Assembling, 1-Rivetting, 2-Positioning, 2-Pushing, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device in an assembling process to staking-fasten a main unit and a cover by nylon rivet. Description Previously nylon rivet was inserted manually by using a hand press in the assembling process, causing occasional inconstant...
0-1-Conveyor, 0-Paper, Fabric, Glass, Board, 1-Aligning, 1-Positioning, 2-Positioning, 2-Pushing, 3-Glass, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Adjusting the distance between guide plates of a transfer device according to two sizes of glass substrates. Description This device is to adjust the distance between two guide plates according to the size of the glass substrates...
0-1-Conveyor, 0-Beverages, 1-Aligning, 2-Pushing, 3-Food, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for centering beverage paper packs on a conveyor. Description Previously, air cylinders were used to align beverage paper packs in the center. Air pressure adjustments (to prevent the packs from being smashed) after a...
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Packaging, 1-Transferring, 2-Pushing, 3-Food, 3-Product Box, Pack, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to align lunch boxes on the conveyor before a packaging machine. Description The ELECYLINDER® rod type pushes on the guide plate the lunch boxes that are flowing on the conveyor, and aligns them before going into a...
0-1-Conveyor, 0-Food, 1-Aligning, 2-Pushing, 3-Food, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to sort a single line of food products on a conveyor into two lines. Description Because the application was a movement between 2 points, a simple and low-cost ELECYLINDER® was employed. Model Number EC-R6 »...
0-1-Conveyor, 0-1-Inspection & Test, 0-Medical & Life Science, 1-Sorting, 2-Pushing, 2-Transferring, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for sorting medicine packages by scanning printed data on the package surface. Description Previously, an air cylinder was used to transfer accepted products. To achieve a shorter cycle time, the air cylinder was operated...
0-1-Conveyor, 0-Food, 1-Transferring, 2-Pushing, 2-Transferring, 3-Container, 3-Food, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A transfer device for sweets for pushing out trays filled with sweets on to a conveyor. Description In the past, an air cylinder was used. However, because an adjustment of the push-out speed was difficult, sometimes sweets leap...
0-1-Conveyor, 0-Home Electronics, 1-Sorting, 2-Pushing, 3-Product Box, Pack, Application Examples, News, Videos
February 7, 2018 Once or twice a month, we like to share IAI Actuator News with the automation community. Here is a new Easy Automation Application Improvement Study Vol.9-1. Automatic Sorting System Changing the speed during movement to reduce the cycle time by 20%...
0-1-Inspection & Test, 0-Electronics, 0-Home Electronics, 0-Smart Phones, Tablets & Computers, 1-Inspection, 2-Moving, 2-Pushing, Application Examples
Industry: Electronic equipment / Home Appliances Process: Positioning Inspection Process Costs were Reduced! [Product Handled] · Touchscreen tablet [Process] · Touch the display on the touchscreen with a pen (touch inspection). This is the process of inspecting the...
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Packaging, 1-Transferring, 2-Pushing, 2-Transferring, 3-Food, 3-Product Box, Pack, Application Examples
Example Video #10: Bagged Ice Candy Transfer System - Air cylinder vs IAI's ROBO Cylinder In this process, packed ice candies are moved in groups of six from the completed product transfer conveyor to the boxing line conveyor. Point 1: Optimal acceleration was set to...
0-1-Conveyor, 0-Food, 1-Transferring, 2-Pushing, 3-Food, Application Examples
Industry: Medical / Food & Beverage Process: Transfer $52,800 saved yearly due to CT Effect Equipment Overview The equipment is for pushing bread on a conveyor belt sideways to transfer it to a sideways-moving conveyor belt. There is a stopper in front of the...
0-1-Conveyor, 0-1-Inspection & Test, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Sorting, 2-Pushing, 3-Paper, Application Examples
Industry: Others Process: Sorting, Inspecting Actuators: RCP5-SA7C Motorizing the removal of defective products made high speed possible and lowered costs. [Issues Until Now] An air cylinder was used for the movement of the plate that removes defective products....
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Pushing, 3-Electronics Parts, Application Examples
Industry: Electronic Components Process: Inspection Actuators: RCL-RA, TT-A2 (built-in controller) The table top robot TT series and the Micro Cylinder RCL series have been adopted as inspection equipment for buttons on electronics. First, the Micro Cylinder RCL...