0-Automotive, 1-Press Fitting, Application Examples, ELECYLINDER Applications, News
Here’s an Application Safety Improvement Example of a Press-Fitting Machine for Automobile Parts.
0-1-Conveyor, 0-Automotive, 1-Transferring, 2-Moving, 2-Transferring, 3-Engine Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A transferring device for pallets on which automobile engine components are placed. Description This device transfers and pushes out the pallet on which an automobile engine component is placed. The 1st-axis inserts the hooking...
0-1-Inspection & Test, 0-Aerospace, 0-Automotive, 0-Machinery, 0-Others, 1-Inspection, 2-Holding, 2-Pushing, 3-Mechanical Parts, 3-Metal Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for inspecting bearing torque Description With the air cylinder, the speed and acceleration / deceleration were unstable, and there was a defect where the bearing was damaged by the impact of the holding jig. The...
0-Automotive, 1-Assembling, 1-Press Fitting, 2-Pressing, 2-Pushing, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A process to assemble parts on a resin-made frame. Description The "push function" of the ELECYLINDER® has enabled air-less and sensor-less operations. As the push motion is applied on an assembled part, the ELECYLINDER® detects...
0-1-Inspection & Test, 0-Automotive, 0-Electronics, 1-Inspection, 2-Open and Close, 3-Board, Plate, Panel, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for opening the door of a voltage inspection device for automobile electronic parts. Description From the designing stage, the inspection device was presupposed to employ an ELECYLINDER®. The following effects were...
0-Automotive, 1-Cleaning, 1-Drying Station, 1-Washing, 2-Pick and Place, 2-Transferring, 3-Mechanical Parts, Application Examples
Automotive & Aerospace Cleaning device for automobile parts [ Robot/Electric Actuators ] [ Controllers ] ISA-LYM ECON RCP2-RSW x 5 RCP2-C x 5 It sends the product to each tank (process) for washing ? shower ? steam ?...
0-Automotive, 1-Applicator, 1-Dispensing, 2-Moving, 2-Positioning, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Device for applying sealing material [ Robot/Electric Actuators ] [ Controllers ] ICSA3 XSEL-K Used as a device to apply sealing...
0-Automotive, 1-Assembling, 2-Moving, 2-Pick and Place, 3-Mechanical Parts, Application Examples
Automotive & Aerospace Pick and place [ Robot/Electric Actuators ] [ Controllers ] ISA-SYM ECON Used to move a...
0-Automotive, 1-Applicator, 1-Dispensing, 2-Positioning, 3-Metal Parts, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Door sealing device [ Robot/Electric Actuators ] [ Controllers ] RCP2-SM x 2 RCP2-C x 2 In the step of applying the sealing material to the door of the automobile with the vertical articulated robot, in order to position the work (door), it...
0-Automotive, 1-Bending, 2-Moving, 2-Pressing, 3-Metal Parts, 3-Rod, Application Examples
Automotive & Aerospace Device for bending aluminum parts [ Robot/Electric Actuators ] [ Controllers ] ROBO Cylinder 4-Axis (2 sets of slide + rod type) ROBO Cylinder Controller We have had 2 slider type ROBO cylinders and 2 rod type ROBO cylinders adopted for the...
0-Automotive, 1-Deburring, 2-Moving, 3-Mechanical Parts, 3-Metal Parts, Application Examples
Automotive & Aerospace Automatic parts deburring machine [ Robot/Electric Actuators ] [ Controllers ] RCP2W-RA4C RCP2 Controller An auto parts manufacturer adopted ROBO Cylinder as an apparatus to deburr parts which send work to the brush. Moves it quickly to the...
0-1-Conveyor, 0-Automotive, 0-Machinery, 1-Transferring, 2-Moving, 2-Pick and Place, 3-Mechanical Parts, Application Examples
Automotive & Aerospace Device for transporting crankshaft [ Robot/Electric Actuators ] [ Controllers ] ICSA2-G2JH-I-120AQ-80AQ-T1 XSEL 2-Axis controller The two axis orthogonal robot ICSA 2 was adopted as a device that picks up the workpiece (crankshaft) piled up...
0-Automotive, 0-Machinery, 1-Deburring, 2-Chucking, 2-Pressing, 2-Rotating, 3-Resin Parts, Application Examples
Automotive & Aerospace Deburring device for resin parts [ Robot/Electric Actuators ] [ Controllers ] ICSA2-YAH XSEL RCP2-GR PCON Previously, workers performed the deburring process of molded parts of resin, but it was automated since there were problems such as...
0-Automotive, 1-Processing Machine, 2-Loading Unloading, 2-Pick and Place, 3-Metal Parts, Application Examples
Automotive & Aerospace Loading/unloading loader for processing machines The production efficiency is improved by 1.16 times Compared to the equipments in the past by having no short-time breakdown and shortening the cycle time by 1 second. [ Robot/Electric...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Pressing, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Brake Pad Quality Inspection Device By motorizing the pressing of the brake bad, it was possible to Drastically reduce the time for changing the setup. [ Robot/Electric Actuators ] [ Controllers ] RCP5-RA4C - [Device outline] It is a device...
0-Automotive, 1-Cleaning, 2-Moving, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Device For Removal Of Foreign Substance By Air Blow [ Robot/Electric Actuators ] [ Controllers ] ISA-MXM (2-Axis) XSEL 4-Axis Controller RS (2-Axis) Single-axis robot ISA and rotary type RS for removing foreign substance adhering to...
0-Automotive, 1-Welding, 2-Positioning, 3-Metal Parts, Application Examples
Automotive & Aerospace Tool For Welding Auto Parts [ Robot/Electric Actuators ] [ Controllers ] ROBO Cylinder® - Positioning device for welding tanks with vertical articulated...
0-1-Inspection & Test, 0-Automotive, 1-Measuring, 2-Positioning, 3-Engine Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Mechanism for moving a sensor up and down to measure heights of engine block parts Description In this process, heights of engine block parts on a conveyor are measured using a height measuring sensor attached to the tip of a rod,...
0-Automotive, 1-Marking, 2-Loading Unloading, 3-Mechanical Parts, 3-Metal Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Inputting work parts to a laser marking system Description The previous system based on air cylinders presented problems such as diculty ne-tuning the work transfer speed and position. The new ELECYLINDER® system lets us set the...
0-1-Inspection & Test, 0-Automotive, 1-Measuring, 2-Moving, 3-Metal Parts, 3-Ring, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to measure thickness by using laser displacement meter. Description A belt-like laser beam is radiated from a pair of laser measurement devices that are located top and bottom of an automobile part to measure the inner &...
0-Automotive, 1-Press Fitting, 2-Positioning, 2-Pressing, 3-Shaft Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to press-fit collars to automobile shaft parts. Description This is a semi-automated device to press-fit collars on to automobile shaft parts. Previously an air cylinder was used for driving the table. Compressed air was...
0-Automotive, 1-Cutting, 3-Resin Parts, 3-Tube, Pipe, Hose, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for cutting automobile air conditioning parts that are blow-molded. Description Previously, one air cylinder with a cutter was used to cut the parts. In order to increase production, it was operated at a high speed, thus...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Moving, 2-Pushing, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application An inspection device to check the normal condition of automobile safety sensors after a shielding plate is closed. Description The employment of an ELECYLINDER® enables A (acceleration), V (velocity) and D (deceleration) to be...
0-Automotive, 1-Welding, 2-Moving, 3-Metal Parts, 3-Tube, Pipe, Hose, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A mechanism in a welding device for steel pipes to move the welding torch at a constant speed. Description In the past, this work was done manually, causing uneven quality. By using an ELECYLINDER®, the moving speed became...