0-Machinery, 1-Applicator, 1-Dispensing, 2-Moving, 3-Mechanical Parts, Application Examples
Automotive & Aerospace Device for applying glue to machine parts [ Robot/Electric Actuators ] [ Controllers ] RCP3-SA4 MEC Controller Robo cylinders and MEC controllers have been adopted as devices that apply adhesives with mechanical dispensers to mechanical...
0-Automotive, 1-Applicator, 1-Dispensing, 2-Moving, 2-Positioning, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Device for applying sealing material [ Robot/Electric Actuators ] [ Controllers ] ICSA3 XSEL-K Used as a device to apply sealing...
0-Automotive, 1-Applicator, 1-Dispensing, 2-Positioning, 3-Metal Parts, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Door sealing device [ Robot/Electric Actuators ] [ Controllers ] RCP2-SM x 2 RCP2-C x 2 In the step of applying the sealing material to the door of the automobile with the vertical articulated robot, in order to position the work (door), it...
0-Building Materials, 0-Wire, 1-Applicator, 2-Moving, 3-Wire, Application Examples
Changing an air cylinder to ROBO Cylinder improved the cycle time for the solution application process. Papers /Films/Wires/Building Materials Changing an air cylinder to ROBO Cylinder improved the cycle time for the solution application process - CT-Effects...
0-Electronics, 1-Applicator, 2-Moving, 2-Positioning, 3-Printed Circuit Board, Application Examples
Here is an example of how to reduce labor costs and increase production by automatizing the electronic encapsulation process using the Table Top type robot TTA series, which was conducted manually previously. Labor Cost: Reduction of $22,300/year (*1) Production...
0-Electronics, 0-Home Electronics, 1-Applicator, 1-Assembling, 1-Dispensing, 2-Moving, 2-Positioning, 3-Electronics Parts, Application Examples
Production Amount per Day: 560 ? 940 pieces: ? Productivity Improvement of 68% Electronic Components / Applicator Adhesive Applicator - CT-Effects Application Example [ Robot/Electric Actuators ] [ Controllers ] RCP2-SA7C (2 axes) PSEL RCP2-RA10C...