0-1-Conveyor, 0-Electronics, 0-Home Electronics, 0-Others, 1-Assembling, 1-Press Fitting, 1-Transferring, 2-Pick and Place, 2-Transferring, 3-Other Parts and Products, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Application Example: ELECYLINDER®︎ Ultra-thin size (20mm width) electric actuator is available now. This is an example of transporting a resin gear and press-fitting it into a motor.
0-Automotive, 0-Machinery, 1-Assembling, 2023-Digest-Video-Industry, Application Example Videos, Application Examples, Multiple Axes, Videos
R-unit controllers can be used with a mix of 24V/200V motors. A single unit can connect up to 16 axes, reducing price and installation space.
0-Automotive, 1-Assembling, 1-Press Fitting, 2-Pressing, 2-Pushing, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A process to assemble parts on a resin-made frame. Description The "push function" of the ELECYLINDER® has enabled air-less and sensor-less operations. As the push motion is applied on an assembled part, the ELECYLINDER® detects...
0-Automotive, 1-Assembling, 2-Moving, 2-Pick and Place, 3-Mechanical Parts, Application Examples
Automotive & Aerospace Pick and place [ Robot/Electric Actuators ] [ Controllers ] ISA-SYM ECON Used to move a...
0-Electronics, 1-Assembling, 2-Pushing, 3-Electronics Parts, 3-Sensor, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to put a cap in a sensor unit assembling process. Description The ELECYLINDER® uses its push-motion function to put a cap. Compared with an air cylinder, the ELECYLINDER® provides faster approaching speed and a constant...
0-Others, 1-Assembling, 1-Rivetting, 2-Positioning, 2-Pushing, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device in an assembling process to staking-fasten a main unit and a cover by nylon rivet. Description Previously nylon rivet was inserted manually by using a hand press in the assembling process, causing occasional inconstant...
0-Appliances, 0-Automotive, 0-Home Electronics, 0-Smart Phones, Tablets & Computers, 1-Assembling, 2-Push-Pull, 3-Engine Parts, 3-Mechanical Parts, Application Example Videos, Application Examples, ISB, Videos
Video: Nut Runner Application – Cartesian 5-axis + Single-axis – ISB, NS
0-Others, 1-Assembling, 2-Pick and Place, 3-Resin Parts, Application Examples
Industry: Others Process: Press-fitting Actuators: RCP2-SS8C , RCP4-RA5C By replacing the parts setting process from air cylinders to electric actuators, "Choco Tei"* has stopped occuring! * "Choco Tei" is a brief interruption of the line. [Issues Until Now] The...
0-Electronics, 0-Home Electronics, 1-Applicator, 1-Assembling, 1-Dispensing, 2-Moving, 2-Positioning, 3-Electronics Parts, Application Examples
Production Amount per Day: 560 ? 940 pieces: ? Productivity Improvement of 68% Electronic Components / Applicator Adhesive Applicator - CT-Effects Application Example [ Robot/Electric Actuators ] [ Controllers ] RCP2-SA7C (2 axes) PSEL RCP2-RA10C...
0-Automotive, 1-Assembling, 2-Pick and Place, 3-Engine Parts, Application Examples
Automotive Engine Parts Transfer Application Example Actuators: Controllers: RCS3-SA8C, RCP2-SA5C, RCP2-GRM SCON, PCON The reduction in cycle time in the process of transferring automotive engine parts is a successful example of reducing labor costs and stoppages. In...
0-1-Inspection & Test, 0-Automotive, 1-Assembling, 1-Inspection, 2-Pressing, 3-Engine Parts, 3-Ring, Application Examples
Automotive / Examination Test Assembly of Automotive Piston Pin Application Example Controller: PSEL Actuator: RCP3-TA4R A retaining ring, called the circlip, is used to assemble the pin that connects the connecting rod and the piston of the engine parts. Since the...
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Assembling, 1-Packaging, 2-Rotating, 3-Container, 3-Food, Application Examples, Applications
This machine places desserts into cups – Cups travel from left to right, and desserts travel from right to left on the upper conveyor. – IAI Packaging Application Example