0-1-Conveyor, 0-Cosmetics, 0-Home Electronics, 1-Printing, 2-Lifting, 2-Pressing, 2-Pushing, 2-Rotating, 2-Transferring, 2023-Digest-Video-EC, 3-Other Parts and Products, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Application Example Cover part printing process line for IAI EC Compact Type Electric Cylinders – 3 new types added – CRP3(Rod type), CTC (Table type), CGD (Rod with guide type)
0-Automotive, 1-Assembling, 1-Press Fitting, 2-Pressing, 2-Pushing, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A process to assemble parts on a resin-made frame. Description The "push function" of the ELECYLINDER® has enabled air-less and sensor-less operations. As the push motion is applied on an assembled part, the ELECYLINDER® detects...
0-Automotive, 1-Bending, 2-Moving, 2-Pressing, 3-Metal Parts, 3-Rod, Application Examples
Automotive & Aerospace Device for bending aluminum parts [ Robot/Electric Actuators ] [ Controllers ] ROBO Cylinder 4-Axis (2 sets of slide + rod type) ROBO Cylinder Controller We have had 2 slider type ROBO cylinders and 2 rod type ROBO cylinders adopted for the...
0-Machinery, 1-Press Fitting, 2-Pressing, 3-Mechanical Parts, 3-Ring, 3-Shaft Parts, Application Examples
Automotive & Aerospace Device for press-fitting the washer [ Robot/Electric Actuators ] [ Controllers ] RCP2-RA4C ROBONET (DeviceNet capable) RCP2 - RA4C was adopted in the process of press - fitting the washer to the machine parts. We selected ROBONET, which...
0-Automotive, 0-Machinery, 1-Deburring, 2-Chucking, 2-Pressing, 2-Rotating, 3-Resin Parts, Application Examples
Automotive & Aerospace Deburring device for resin parts [ Robot/Electric Actuators ] [ Controllers ] ICSA2-YAH XSEL RCP2-GR PCON Previously, workers performed the deburring process of molded parts of resin, but it was automated since there were problems such as...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Pressing, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Brake Pad Quality Inspection Device By motorizing the pressing of the brake bad, it was possible to Drastically reduce the time for changing the setup. [ Robot/Electric Actuators ] [ Controllers ] RCP5-RA4C - [Device outline] It is a device...
0-Automotive, 1-Press Fitting, 2-Positioning, 2-Pressing, 3-Shaft Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to press-fit collars to automobile shaft parts. Description This is a semi-automated device to press-fit collars on to automobile shaft parts. Previously an air cylinder was used for driving the table. Compressed air was...
0-Electronics, 1-Press Fitting, 2-Pressing, 3-Electronics Parts, 3-Metal Parts, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application This device inserts a metal part into a plastic base frame in an electronic part assembling process. Description When inserting a metal part, it is necessary to slow down for the last 1mm. For this reason, a spring was used at the...
0-Appliances, 0-Home Electronics, 1-Bending, 2-Pressing, 3-Shaft Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to press copper shafts of electric appliance parts onto a die for bending. Description In the past, an air cylinder was used for the bending process. After changing to an ELECYLINDER®, a slow operation and stable pressing...
0-Medical & Life Science, 1-Cutting, 2-Pressing, 3-Rod, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A driving device to cut bundles of medical equipment parts. Description The customer has adopted an ELECYLINDER® to set up cutting speed delicately and stabilize the cutting process. Usually, a guide is used together to prevent...
0-1-Conveyor, 0-1-Labeling, 0-Others, 1-Labeling, 2-Pressing, 3-Film, 3-Label, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to push down thin-film stickers on the workpieces in a posting process. Description In the past, a worker used to press the stickers to post them manually. To improve the quality and eliminate mistakes by workers, some...
0-Appliances, 0-Others, 1-Press Fitting, 2-Pressing, 3-Mechanical Parts, 3-Metal Parts, 3-Resin Parts, 3-Rod, 3-Shaft Parts, Application Examples
Example Video #18: Gear Shaft Press-fitting System - Air cylinder vs IAI's ROBO Cylinder Achieving 0% defect rate by shortening the cycle time and changeover time through optimal settings. This is a process for assembling gear parts with shafts for toys. A metal shaft...
0-Others, 1-Bonding, 2-Pressing, 3-Frame Parts, 3-Resin Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #09: Frame Bonding System - Air cylinder vs IAI's ROBO Cylinder This system produces frames by bonding resin parts. A total of four locations are bonded. Adhesive is applied to the end faces of resin frame parts. Then, the end faces of the frame parts...
0-1-Labeling, 0-Beverages, 1-Labeling, 2-Pressing, 3-Bottle, 3-Label, Application Examples
Industry: Food & Beverage Packaging & Labeling Process: Labeling A small and thin type Robo Cylinder® and a MEC controller have been adopted for labeling glass bottles for beverages. When the bottle is placed on top of rollers, the rollers rotate in sync with...
0-Electronics, 1-Dispensing, 1-Press Fitting, 2-Moving, 2-Pressing, 3-Printed Circuit Board, Application Examples
Industry: Electronic Components Process: Press-fitting Functions used: Positioning and Pushing ROBO Cylinder® was adopted for equipment that performs both processes of applying silicon to a printed circuit board and press-fitting a cover. While the printed circuit...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 1-Press Fitting, 2-Pressing, 3-Bottle, 3-Resin Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos, Latest Products
Example Video #01: Fastening bottle caps - Air Cylinder vs IAI's ROBO Cylinder (Japanese Version) Fastening bottle caps This is equipment for press-fitting plastic caps for bottles. Point 1: Cycle time reduction accomplished Point 2: Defective rate improved...
0-Others, 1-Press Fitting, 2-Pressing, 3-Resin Parts, 3-Rod, Application Examples
No Specific Industries Pressing a Pin into a Ring Application Example Actuator Controller RCP2-RA10C PCON-CFA The process step of press fitting a metal pin into a resin ring is a successful example of reducing stoppages and reducing cycle time. An air cylinder was...
0-Food, 1-Kneading, 2-Kneading, 2-Pressing, 3-Dough, 3-Food, Application Examples
Food Processing Buckwheat Flour Kneading Application Example Controller: PSEP Actuator: RCP2-RA The ROBO Cylinder has been adopted into a machine to automatically knead buckwheat flour. Previously, a rack and pinion mechanism along with a gear reduction general...
0-1-Inspection & Test, 0-Automotive, 1-Assembling, 1-Inspection, 2-Pressing, 3-Engine Parts, 3-Ring, Application Examples
Automotive / Examination Test Assembly of Automotive Piston Pin Application Example Controller: PSEL Actuator: RCP3-TA4R A retaining ring, called the circlip, is used to assemble the pin that connects the connecting rod and the piston of the engine parts. Since the...
0-Food, 1-Cutting, 2-Pressing, 3-Food, Application Examples
Food Processing Layer Cake Cutting Machine Application Example Controller: SCON-C Actuator: RCS2-SA7C The ROBO Cylinder has been adopted into a cutting machine to cut 16 equal slices of a Baumkuchen (layer cake). The cutting tool is fastened to the top of the slider...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 1-Press Fitting, 2-Pressing, 2-Transferring, 3-Connectors and cables, 3-Electronics Parts, 3-Sensor, Application Examples
Automotive / Machine Tools Semi-automatic Machine for Inspection and Testing of Connector Application Example A semi-automatic machine that performed inspection and continuity testing for a press fit connector used for an automotive sensor, which used conventional air...
0-Automotive, 0-Home Electronics, 1-Bending, 2-Positioning, 2-Pressing, 3-Electronics Parts, Application Examples
Automotive Speaker Cover Tab Folding System Application Example Actuators: TT Controller: (with Internal controller) Automotive speaker cover tab folding system. The table top TT has been chosen for this application. By using the TT, the fixture which needs XY...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 0-Medical & Life Science, 1-Sealing, 2-Pressing, 3-Container, Application Examples
Food Processing / Medical / Etc. Container Sealing Application Example Actuator: RCP2-GRHM Controller: PCON This operation was previously performed using two air cylinders to heat seal the neck of the container. Since it used two independently driven cylinders, they...
0-Automotive, 1-Press Fitting, 2-Pressing, 3-Mechanical Parts, Application Examples, Applications
Automotive Parts Assembly – Press Fitting Application Example – Replaced Air/Hydraulic Press With A Very High Thrust Type Electric Actuator – IAI America