0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Transferring, 2-Pick and Place, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, Application Example Videos, Application Examples, Videos
The IXA cleanroom specification is ISO Class 3 compliant, making it ideal for operation in clean environments. Preliminary verification on a PC is possible by using simulation software.
0-Cosmetics, 0-Medical & Life Science, 1-Filling, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, 3-Liquid, Application Example Videos, Application Examples, Videos
The speed can be changed during movement, allowing the nozzle tip to move in accordance with the rate of rise of the liquid surface. By adjusting acceleration and deceleration, shampoo foaming can be prevented.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Transferring, 2-Pick and Place, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, Application Example Videos, Application Examples, Cartesian, Multiple Axes, RCP6, RCS4, Videos, Wrist Unit
By combining Cartesian axes and wrist units, the cost can be reduced compared to Vertical articulated robots. In addition, the size of the safety fence can be reduced.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Boxing, Packaging, placing, 2-Pick and Place, 2023-Digest-Video-Industry, 3-Bottle, 4-with Code Scanner, Application Example Videos, Application Examples, Cartesian, Multiple Axes, RCP6, RCS4, Videos, Wrist Unit
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. The wide lineup of products allows for a combination of axes with cleanroom specifications.
0-1-Conveyor, 0-1-Warehouse, 0-Beverages, 0-Food, 1-Transferring, 2-Open and Close, 3-Bottle, 3-Cardboard, Carton Box, Application Examples, ELECYLINDER Applications
Packaging & Labeling System Overview : Improvement Overview : Device for opening a door at a transfer process of cardboard boxes to the shipping platform. Replacing an air cylinder with an ELECYLINDER ® for opening the door. Annual cost reduction of $1,680 by...
0-1-Labeling, 0-Beverages, 1-Labeling, 2-Pressing, 3-Bottle, 3-Label, Application Examples
Industry: Food & Beverage Packaging & Labeling Process: Labeling A small and thin type Robo Cylinder® and a MEC controller have been adopted for labeling glass bottles for beverages. When the bottle is placed on top of rollers, the rollers rotate in sync with...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 1-Filling, 2-Moving, 2-Positioning, 3-Bottle, 3-Liquid, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #05: Shampoo Filling Equipment - Air cylinder vs IAI's ROBO Cylinder Fills shampoo into bottles using air cylinder or Electric Actuator. Six bottles are filled simultaneously. Two types of bottles are handled: 500 mL and 250 mL. Point1: Increased the...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 1-Press Fitting, 2-Pressing, 3-Bottle, 3-Resin Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos, Latest Products
Example Video #01: Fastening bottle caps - Air Cylinder vs IAI's ROBO Cylinder (Japanese Version) Fastening bottle caps This is equipment for press-fitting plastic caps for bottles. Point 1: Cycle time reduction accomplished Point 2: Defective rate improved...