0-Beverages, 0-Food, 1-Transferring, 2-Lifting, 2-Pick and Place, 2-Transferring, 3-Can, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
This is a picking device for canned juice displayed on a shelf, using a long 7m actuator.
0-1-Conveyor, 0-1-Packaging, 0-1-Warehouse, 0-Beverages, 0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Radial cylinder has a built-in guide, so it can support radial loads without an external guide. ELECYLINDER Radial Cylinder Model, RR6 and RR7 are adopted.
0-Beverages, 0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
In addition to speed, acceleration and deceleration can be set respectively, thus preventing milk cartons from being knocked over or rolled in.
0-1-Conveyor, 0-1-Warehouse, 0-Beverages, 2-Pick and Place, 2023-Digest-Video-Industry, Application Example Videos, Application Examples, Cartesian, Multiple Axes, Videos
ISB-WXM has a high payload capacity of horizontal 400 kg and vertical 80 kg. Even heavy loads can be handled with a uniaxial configuration robot.
0-1-Conveyor, 0-1-Warehouse, 0-Beverages, 0-Food, 1-Transferring, 2-Open and Close, 3-Bottle, 3-Cardboard, Carton Box, Application Examples, ELECYLINDER Applications
Packaging & Labeling System Overview : Improvement Overview : Device for opening a door at a transfer process of cardboard boxes to the shipping platform. Replacing an air cylinder with an ELECYLINDER ® for opening the door. Annual cost reduction of $1,680 by...
0-Beverages, 0-Food, 0-Paper, Fabric, Glass, Board, 1-Feeding, 2-Feeding, 2-Pick and Place, 2-Sucking, 2-Transferring, 3-Board, Plate, Panel, 3-Paper, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for feeding paper carton materials to the next process. Description The workpieces (before formed into paper liquid packs) stacked by the ELECYLINDER® are lifted up to the predetermined position. The sensor detects the...
0-1-Conveyor, 0-Beverages, 1-Aligning, 2-Pushing, 3-Food, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for centering beverage paper packs on a conveyor. Description Previously, air cylinders were used to align beverage paper packs in the center. Air pressure adjustments (to prevent the packs from being smashed) after a...
0-1-Labeling, 0-Beverages, 1-Labeling, 2-Pressing, 3-Bottle, 3-Label, Application Examples
Industry: Food & Beverage Packaging & Labeling Process: Labeling A small and thin type Robo Cylinder® and a MEC controller have been adopted for labeling glass bottles for beverages. When the bottle is placed on top of rollers, the rollers rotate in sync with...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 1-Filling, 2-Moving, 2-Positioning, 3-Bottle, 3-Liquid, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #05: Shampoo Filling Equipment - Air cylinder vs IAI's ROBO Cylinder Fills shampoo into bottles using air cylinder or Electric Actuator. Six bottles are filled simultaneously. Two types of bottles are handled: 500 mL and 250 mL. Point1: Increased the...
0-Beverages, 0-Chemicals, 0-Food, 1-Mixing, 2-Moving, 3-Food, 3-Liquid, Application Examples
Example Video #04: Soy Milk/Brine Mixer - Manual Work vs IAI's ROBO Cylinder This process is where soy milk and brine are mixed in the tofu manufacturing line. Point1: The ROBO Cylinder lets you change the operating conditions with ease. Point2: lets you effortlessly...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 1-Press Fitting, 2-Pressing, 3-Bottle, 3-Resin Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos, Latest Products
Example Video #01: Fastening bottle caps - Air Cylinder vs IAI's ROBO Cylinder (Japanese Version) Fastening bottle caps This is equipment for press-fitting plastic caps for bottles. Point 1: Cycle time reduction accomplished Point 2: Defective rate improved...
0-1-Inspection & Test, 0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 0-Medical & Life Science, 1-Dispensing, 1-Inspection, 2-Positioning, 2-Push-Pull, 3-Liquid, Application Examples
Food Processing / Medical / Etc. Test Tube Dispensing Application Example Actuators: RCP2-SA7C RCP3-SA5C RCP3-SA3C Controller: PCON ROBO Cylinders have been adopted to dispense reagents in chemical inspection equipment. To prevent dripping the liquid, the...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 0-Medical & Life Science, 1-Sealing, 2-Pressing, 3-Container, Application Examples
Food Processing / Medical / Etc. Container Sealing Application Example Actuator: RCP2-GRHM Controller: PCON This operation was previously performed using two air cylinders to heat seal the neck of the container. Since it used two independently driven cylinders, they...
0-1-Packaging, 0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Home Electronics, 0-Medical & Life Science, 1-Packaging, 1-Squeezing, 2-Pressing, 3-Bag, Tube, 3-Liquid, Application Examples, Applications
Liquid Product Packaging – Ink Filling, Examination, Lid Closing Application – IAI ROBO Cylinder is used to squeeze the air out of the plastic bag so the ink system can then place the cap on.