0-1-Conveyor, 3-Liquid, Application Examples, News
Here’s an Application Improvement Example for Shampoo Filling Equipment.
0-Electronics, 1-Filling, 2-Transferring, 3-Electronics Parts, 3-Liquid, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for transferring containers filled with battery liquid. Description This device transfers battery containers under the dispenser and returns them to their original positions after filling. Thanks to the operations with a...
0-Others, 1-Dispensing, 2-Moving, 3-Liquid, 3-Mechanical Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to dispense adhesive agent on mechanical parts by using a dispenser. It is a semi-automatic device to move the dispenser from side to side by operating a switch. Description In the past, an air cylinder was used. Due to...
0-Food, 1-Dispensing, 1-Mixing, 2-Moving, 3-Food, 3-Liquid, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to evenly mix sauce dispensed from a nozzle into an ingredient container. Description An ELECYLINDER® has been employed to add sauce into ingredient for mixing them evenly by waving the nozzle from side to side. It...
0-Chemicals, 1-Mixing, 2-Moving, 2-Stirring, 3-Liquid, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to move a stirring rod up and down to stir chemical agent in a beaker. Description At first, the customer planned to use an air cylinder, but finally decided to employ an ELECYLINDER® because it can freely change the...
0-Machinery, 1-Dispensing, 2-Moving, 3-Board, Plate, Panel, 3-Liquid, 3-Mechanical Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A system to dispense adhesive agent on wind-power generator parts. Description In the past, it was done manually, making uneven dispensing. The ELECYLINDER® performs even dispensing. In addition, because the starting and ending...
0-Others, 1-Coloring, 1-Dispensing, 2-Moving, 3-Liquid, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Changing the angle of a spray gun. Description By changing the linear motion to a swaying motion of an ELECYLINDER® rod type, the dispensing spray gun changes its angle to perform dispensing. The speed and work range of the spray...
0-Appliances, 0-Automotive, 0-Home Electronics, 0-Machinery, 0-Medical & Life Science, 1-Degreasing, 2-Moving, 2-Shaking, 3-Liquid, 3-Metal Parts, Application Examples
Example Video #20: System for soak-degreasing metal parts - Air cylinder vs IAI's ROBO Cylinder Shorter degreasing time achieved by flexible operation settings with the ROBO Cylinder This is a degreasing process for metal parts before they are plated. The...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 1-Filling, 2-Moving, 2-Positioning, 3-Bottle, 3-Liquid, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #05: Shampoo Filling Equipment - Air cylinder vs IAI's ROBO Cylinder Fills shampoo into bottles using air cylinder or Electric Actuator. Six bottles are filled simultaneously. Two types of bottles are handled: 500 mL and 250 mL. Point1: Increased the...
0-Beverages, 0-Chemicals, 0-Food, 1-Mixing, 2-Moving, 3-Food, 3-Liquid, Application Examples
Example Video #04: Soy Milk/Brine Mixer - Manual Work vs IAI's ROBO Cylinder This process is where soy milk and brine are mixed in the tofu manufacturing line. Point1: The ROBO Cylinder lets you change the operating conditions with ease. Point2: lets you effortlessly...
0-1-Inspection & Test, 0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 0-Medical & Life Science, 1-Dispensing, 1-Inspection, 2-Positioning, 2-Push-Pull, 3-Liquid, Application Examples
Food Processing / Medical / Etc. Test Tube Dispensing Application Example Actuators: RCP2-SA7C RCP3-SA5C RCP3-SA3C Controller: PCON ROBO Cylinders have been adopted to dispense reagents in chemical inspection equipment. To prevent dripping the liquid, the...
0-1-Packaging, 0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Home Electronics, 0-Medical & Life Science, 1-Packaging, 1-Squeezing, 2-Pressing, 3-Bag, Tube, 3-Liquid, Application Examples, Applications
Liquid Product Packaging – Ink Filling, Examination, Lid Closing Application – IAI ROBO Cylinder is used to squeeze the air out of the plastic bag so the ink system can then place the cap on.