0-1-Conveyor, 0-1-Inspection & Test, 0-1-Warehouse, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Transferring, 2-Pushing, 3-Other Parts and Products, 3-Paper, Application Examples
Replacing an air cylinder with an ELECYLINDER for removing and discharging defective products to the discharging conveyor belt.
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Transferring, 3-Electronics Parts, 3-Printed Circuit Board, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A visual re-inspection process for rejected parts after a vision-camera inspection. Description Previously, this process was done manually all by hand (stretching hands to take the part, performing a visual inspection and...
0-1-Inspection & Test, 0-Aerospace, 0-Automotive, 0-Machinery, 0-Others, 1-Inspection, 2-Holding, 2-Pushing, 3-Mechanical Parts, 3-Metal Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for inspecting bearing torque Description With the air cylinder, the speed and acceleration / deceleration were unstable, and there was a defect where the bearing was damaged by the impact of the holding jig. The...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 1-Lifting, 2-Lifting, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for lifting semi-finished products during assembling to perform a visual inspection of wiring on the bottom. Description Lifting up is required because the semi-finished product during assembling cannot be slanted for a...
0-1-Inspection & Test, 0-Automotive, 0-Electronics, 1-Inspection, 2-Open and Close, 3-Board, Plate, Panel, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for opening the door of a voltage inspection device for automobile electronic parts. Description From the designing stage, the inspection device was presupposed to employ an ELECYLINDER®. The following effects were...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Positioning, 2-Touching, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for inspecting continuity of substrates by using a probe. Description In the past, an air cylinder was used. However, safety circuit designing for emergency stops (residual voltage, inadvertent leaping out, etc.) and...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Pressing, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Brake Pad Quality Inspection Device By motorizing the pressing of the brake bad, it was possible to Drastically reduce the time for changing the setup. [ Robot/Electric Actuators ] [ Controllers ] RCP5-RA4C - [Device outline] It is a device...
0-1-Inspection & Test, 0-Automotive, 1-Measuring, 2-Positioning, 3-Engine Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Mechanism for moving a sensor up and down to measure heights of engine block parts Description In this process, heights of engine block parts on a conveyor are measured using a height measuring sensor attached to the tip of a rod,...
0-1-Inspection & Test, 0-Automotive, 1-Measuring, 2-Moving, 3-Metal Parts, 3-Ring, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to measure thickness by using laser displacement meter. Description A belt-like laser beam is radiated from a pair of laser measurement devices that are located top and bottom of an automobile part to measure the inner &...
0-1-Conveyor, 0-1-Inspection & Test, 0-Electronics, 1-Inspection, 1-Sorting, 2-Moving, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to remove defective electronic parts from the conveyor Description The movement of the ELECYLINDER® after the sensor's detection of a defective part and a forward-ON signal is faster than that of an air cylinder, enabling...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Moving, 2-Pushing, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application An inspection device to check the normal condition of automobile safety sensors after a shielding plate is closed. Description The employment of an ELECYLINDER® enables A (acceleration), V (velocity) and D (deceleration) to be...
0-1-Inspection & Test, 0-Paper, Fabric, Glass, Board, 1-Inspection, 2-Transferring, 3-Glass, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to perform a sampling inspection of glass substrates. Description This device performs a sampling inspection for glass substrates. The ELECYLINDER® transfers the glass substrate, while the cameras perform an inspection...
0-1-Conveyor, 0-1-Inspection & Test, 0-1-Packaging, 0-Food, 1-Sorting, 2-Push-Pull, 3-Food, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to inspect instant soup packages (visual examination), and sort them into two locations. Description In the past, air cylinders were used at the sorting gates to move the gates vertically. Quality products were sometimes...
0-1-Conveyor, 0-1-Inspection & Test, 0-Cosmetics, 1-Sorting, 2-Moving, 2-Transferring, 3-Bag, Tube, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for swaying a conveyor to sort cosmetic products into two lines for inspection machines. Description Two inspection machines are installed to enhance the inspection capacity. An ELECYLINDER® is used to sway a conveyor to...
0-1-Conveyor, 0-1-Inspection & Test, 0-Medical & Life Science, 1-Sorting, 2-Pushing, 2-Transferring, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for sorting medicine packages by scanning printed data on the package surface. Description Previously, an air cylinder was used to transfer accepted products. To achieve a shorter cycle time, the air cylinder was operated...
0-1-Inspection & Test, 0-Appliances, 0-Automotive, 0-Building Materials, 0-Machinery, 1-Inspection, 1-Rolling, 1-Transferring, 2-Grasping, 2-Measuring, 2-Pick and Place, 3-Mechanical Parts, 3-Metal Parts, 3-Rod, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder A simple system configuration to reduce the cycle time by 44%. Material, round bars, are checked for outer diameter before a process of rolling machine....
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Transferring, 3-Resin Parts, Application Examples, News, Videos
Easy Automation Improvement Example Vol 8-1 – IAI News
0-1-Conveyor, 0-1-Inspection & Test, 0-Food, 1-Inspection, 2-Moving, 3-Food, Application Examples
Industry: Food Process: Inspection How We Reduced Costs for the Quality Inspection Process [Problems] · An air cylinder was used to move the camera for quality inspection. · Pressure adjustment to set the specified speed was difficult, and the speed was unstable even...
0-1-Inspection & Test, 0-Electronics, 0-Home Electronics, 0-Smart Phones, Tablets & Computers, 1-Inspection, 2-Moving, 2-Pushing, Application Examples
Industry: Electronic equipment / Home Appliances Process: Positioning Inspection Process Costs were Reduced! [Product Handled] · Touchscreen tablet [Process] · Touch the display on the touchscreen with a pen (touch inspection). This is the process of inspecting the...
0-1-Conveyor, 0-1-Inspection & Test, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Sorting, 2-Pushing, 3-Paper, Application Examples
Industry: Others Process: Sorting, Inspecting Actuators: RCP5-SA7C Motorizing the removal of defective products made high speed possible and lowered costs. [Issues Until Now] An air cylinder was used for the movement of the plate that removes defective products....
0-1-Inspection & Test, 0-Automotive, 1-Deburring, 1-Inspection, 2-Moving, 3-Mechanical Parts, Application Examples
Industry: Automobile / Mechanical parts Process: Inspection, Deburring Actuators: ISCA4 | Controller: XSEL The multi-slider type orthogonal robot of the NS series has been adopted as equipment to remove burrs from machine parts. One of the two Y-axes is used to deburr...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Pushing, 3-Electronics Parts, Application Examples
Industry: Electronic Components Process: Inspection Actuators: RCL-RA, TT-A2 (built-in controller) The table top robot TT series and the Micro Cylinder RCL series have been adopted as inspection equipment for buttons on electronics. First, the Micro Cylinder RCL...
0-1-Inspection & Test, 0-Home Electronics, 1-Inspection, 2-Positioning, 3-Cardboard, Carton Box, 3-Product Box, Pack, Application Examples
Industry: Inspection/Testing Process: Inspection Actuators: IA Kit Functions of the ROBO Cylinders being used The IA kit has been adopted for equipment that inspects gas leakage after a device that uses refrigerant gas is packed into a cardboard box. A camera detects...
0-1-Inspection & Test, 0-Automotive, 0-Electronics, 1-Inspection, 2-Moving, 2-Positioning, 3-Electronics Parts, Application Examples
Inspection / Examination / Etc. Heat Exchanger Hole Size Confirmation Application Example Robot: TT-A3-4040 Controller: Built-in SEL controller The process of checking the sizes of the holes in a heat exchanger is a successful example of reducing labor costs by...