0-1-Conveyor, 0-1-Inspection & Test, 0-1-Warehouse, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Transferring, 2-Pushing, 3-Other Parts and Products, 3-Paper, Application Examples
Replacing an air cylinder with an ELECYLINDER for removing and discharging defective products to the discharging conveyor belt.
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Transferring, 3-Electronics Parts, 3-Printed Circuit Board, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A visual re-inspection process for rejected parts after a vision-camera inspection. Description Previously, this process was done manually all by hand (stretching hands to take the part, performing a visual inspection and...
0-1-Inspection & Test, 0-Aerospace, 0-Automotive, 0-Machinery, 0-Others, 1-Inspection, 2-Holding, 2-Pushing, 3-Mechanical Parts, 3-Metal Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for inspecting bearing torque Description With the air cylinder, the speed and acceleration / deceleration were unstable, and there was a defect where the bearing was damaged by the impact of the holding jig. The...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 1-Lifting, 2-Lifting, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for lifting semi-finished products during assembling to perform a visual inspection of wiring on the bottom. Description Lifting up is required because the semi-finished product during assembling cannot be slanted for a...
0-1-Inspection & Test, 0-Automotive, 0-Electronics, 1-Inspection, 2-Open and Close, 3-Board, Plate, Panel, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for opening the door of a voltage inspection device for automobile electronic parts. Description From the designing stage, the inspection device was presupposed to employ an ELECYLINDER®. The following effects were...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Positioning, 2-Touching, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for inspecting continuity of substrates by using a probe. Description In the past, an air cylinder was used. However, safety circuit designing for emergency stops (residual voltage, inadvertent leaping out, etc.) and...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Pressing, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Brake Pad Quality Inspection Device By motorizing the pressing of the brake bad, it was possible to Drastically reduce the time for changing the setup. [ Robot/Electric Actuators ] [ Controllers ] RCP5-RA4C - [Device outline] It is a device...
0-1-Conveyor, 0-1-Inspection & Test, 0-Electronics, 1-Inspection, 1-Sorting, 2-Moving, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to remove defective electronic parts from the conveyor Description The movement of the ELECYLINDER® after the sensor's detection of a defective part and a forward-ON signal is faster than that of an air cylinder, enabling...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Moving, 2-Pushing, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application An inspection device to check the normal condition of automobile safety sensors after a shielding plate is closed. Description The employment of an ELECYLINDER® enables A (acceleration), V (velocity) and D (deceleration) to be...
0-1-Inspection & Test, 0-Paper, Fabric, Glass, Board, 1-Inspection, 2-Transferring, 3-Glass, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to perform a sampling inspection of glass substrates. Description This device performs a sampling inspection for glass substrates. The ELECYLINDER® transfers the glass substrate, while the cameras perform an inspection...
0-1-Inspection & Test, 0-Appliances, 0-Automotive, 0-Building Materials, 0-Machinery, 1-Inspection, 1-Rolling, 1-Transferring, 2-Grasping, 2-Measuring, 2-Pick and Place, 3-Mechanical Parts, 3-Metal Parts, 3-Rod, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder A simple system configuration to reduce the cycle time by 44%. Material, round bars, are checked for outer diameter before a process of rolling machine....
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 2-Transferring, 3-Resin Parts, Application Examples, News, Videos
Easy Automation Improvement Example Vol 8-1 – IAI News
0-1-Conveyor, 0-1-Inspection & Test, 0-Food, 1-Inspection, 2-Moving, 3-Food, Application Examples
Industry: Food Process: Inspection How We Reduced Costs for the Quality Inspection Process [Problems] · An air cylinder was used to move the camera for quality inspection. · Pressure adjustment to set the specified speed was difficult, and the speed was unstable even...
0-1-Inspection & Test, 0-Electronics, 0-Home Electronics, 0-Smart Phones, Tablets & Computers, 1-Inspection, 2-Moving, 2-Pushing, Application Examples
Industry: Electronic equipment / Home Appliances Process: Positioning Inspection Process Costs were Reduced! [Product Handled] · Touchscreen tablet [Process] · Touch the display on the touchscreen with a pen (touch inspection). This is the process of inspecting the...
0-1-Conveyor, 0-1-Inspection & Test, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Sorting, 2-Pushing, 3-Paper, Application Examples
Industry: Others Process: Sorting, Inspecting Actuators: RCP5-SA7C Motorizing the removal of defective products made high speed possible and lowered costs. [Issues Until Now] An air cylinder was used for the movement of the plate that removes defective products....
0-1-Inspection & Test, 0-Automotive, 1-Deburring, 1-Inspection, 2-Moving, 3-Mechanical Parts, Application Examples
Industry: Automobile / Mechanical parts Process: Inspection, Deburring Actuators: ISCA4 | Controller: XSEL The multi-slider type orthogonal robot of the NS series has been adopted as equipment to remove burrs from machine parts. One of the two Y-axes is used to deburr...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Pushing, 3-Electronics Parts, Application Examples
Industry: Electronic Components Process: Inspection Actuators: RCL-RA, TT-A2 (built-in controller) The table top robot TT series and the Micro Cylinder RCL series have been adopted as inspection equipment for buttons on electronics. First, the Micro Cylinder RCL...
0-1-Inspection & Test, 0-Home Electronics, 1-Inspection, 2-Positioning, 3-Cardboard, Carton Box, 3-Product Box, Pack, Application Examples
Industry: Inspection/Testing Process: Inspection Actuators: IA Kit Functions of the ROBO Cylinders being used The IA kit has been adopted for equipment that inspects gas leakage after a device that uses refrigerant gas is packed into a cardboard box. A camera detects...
0-Electronics, 1-Inspection, 2-Loading Unloading, 3-Printed Circuit Board, Application Examples
Labor Cost Reduction ? $9,000/year One operator *Labor $18.00/hour 8 hours/day *Overtime work 2 hours *250 operational days/year *Exchange Rate: 1(USD)=100(Japanese Yen) Electronic Components Continuity Inspection Tool - CT-Effects Application Example...
0-1-Inspection & Test, 0-Automotive, 0-Electronics, 1-Inspection, 2-Moving, 2-Positioning, 3-Electronics Parts, Application Examples
Inspection / Examination / Etc. Heat Exchanger Hole Size Confirmation Application Example Robot: TT-A3-4040 Controller: Built-in SEL controller The process of checking the sizes of the holes in a heat exchanger is a successful example of reducing labor costs by...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Push-Pull, 3-Connectors and cables, Application Examples
Inspection / Examination / Etc. Cable Connector Tensile Tester Application Example Actuator: Controller: RCP4 PCON-CA A cable with connectors attached at both ends is tested for tensile strength and is a successful example of how short stoppages (Choco-Tei: CT Effect)...
0-1-Inspection & Test, 0-Smart Phones, Tablets & Computers, 1-Inspection, 2-Rotating, 3-Smart Phone, Application Examples
Inspection / Examination / Etc. Inspection System for Smartphones Application Example Controller: PCON-C Actuator: RCP2-RTC Overview of the Equipment Inspects for the presence of imperfections by rotating the smartphone which is attached to a jig. The external...
0-1-Inspection & Test, 0-Automotive, 1-Assembling, 1-Inspection, 2-Pressing, 3-Engine Parts, 3-Ring, Application Examples
Automotive / Examination Test Assembly of Automotive Piston Pin Application Example Controller: PSEL Actuator: RCP3-TA4R A retaining ring, called the circlip, is used to assemble the pin that connects the connecting rod and the piston of the engine parts. Since the...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 1-Press Fitting, 2-Pressing, 2-Transferring, 3-Connectors and cables, 3-Electronics Parts, 3-Sensor, Application Examples
Automotive / Machine Tools Semi-automatic Machine for Inspection and Testing of Connector Application Example A semi-automatic machine that performed inspection and continuity testing for a press fit connector used for an automotive sensor, which used conventional air...