West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder

A simple system configuration to reduce the cycle time by 44%.

Material, round bars, are checked for outer diameter before a process of rolling machine.

Improvements achieved by electric linear actuators:
Point 1: Setting desired speed, acceleration, and deceleration to achieve high-speed, vibration-free operations
Point 2: Eliminating the need for measurement sensor by using the push-motion operation and zone-signal output function
Point 3: Arch-motion operation to achieve the shortest moving path
Point 4: Eliminating the need for measurement sensor, the sensor-retreating air cylinder and the intermediate-stop air cylinder.

Electric actuator perform better than... application example video
for Easy Automation Concept v10 Video 1001

 


 
Example Video #20: System for soak-degreasing metal parts - Air cylinder vs IAI's ROBO Cylinder
 

Shorter degreasing time achieved by flexible operation settings with the ROBO Cylinder

This is a degreasing process for metal parts before they are plated. The operator sets a basket containing metal parts on the system, and the basket is submerged into the degreasing bath and raised after a certain period to degrease the metal parts.
(Soak-degreasing: Remove oil-based contaminants from parts by soaking them in degreasing agent.)

Improvements achieved by electric linear actuators:
Point 1: Shorter cycle time achieved by the improvement of degreasing efficiency.
Point 2: Shorter cycle time achieved by changing the speed during movement.
Point 3: Added the shaking-off process using the multi-point positioning function.

Electric actuator perform better than... application example video
for Easy Automation Concept v10 Video 1002