IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Cartesian 6-Axis Robot | Standard | CRS Cartesian Type 6-Axis Robot | CRS Cartesian Type 6-Axis Robot Robot with 6 degrees of freedom combining 3 cartesian and 3 rotational axes. Operations with a high degree of freedom are possible including rotation and turning. • Many variations and combinations are available. • An optimal stroke size can be selected for each of X, Y and Z axes. • Battery-less absolute encoders are equipped standard. Learn More | 1A | CE0274-1A (2020AUG) | 68 | 2020-08 | |
| Cartesian Multi-axis | Standard | IK Series Multi-Axes Systems Catalog | IK Series Multi-Axes Systems Catalog Low price & compact ROBO Cylinder® configuration. Newest Additions to the Series: • Z-axis Table Type • ZR Unit Type (Rotation) Cartesian Robots have never been more affordable. The ROBO Cylinder® equipped as standard with a Battery-less Absolute Encoder has been added to the "IK Series". It helps reduce the design and assembly steps. The ROBO Cylinder® RCP6 Series has been adopted to achieve even higher speeds compared with conventional models. Learn More Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 2A | CE0248-2.5A (2020APR) | 199 | 2020-04 | |
| Cartesian Multi-axis | Standard | Additional Models (2023OCT) : | ICSB/ICSPB Cartesian Catalog Additional Model Spec-sheets PDF - 49 pages (2023OCT) | ICSB/ICSPB Cartesian Catalog ICS(P)B Cartesian configuration type with battery-less absolute encoder equipped as standard. - Home return and home sensor not necessary. - Removal of current work-pieces is not necessary even in emergency stop. From 2-axis to 6-axis specifications and small to large models. Learn More Additional Model Spec-sheets PDF - 49 pages (2023OCT) New 24 Models added to ICSB/ICSPB Cartesian Robot Series 4 Models for ICSB2/ICSPB2, X-Y, 2-Axis Configuration 8 Models for ICSB3/ICSPB3, X-Y-Z, 3-Axis Configuration 4 Models for ICSB4/ICSPB4, X-Y-X-Y, 4-Axis Configuration 8 Models for ICSB6/ICSPB6, X-Y-Z- X-Y-Z, 6-Axis Configuration * ICSA and ICSPA models are replaced with ICSB and ICSPB models by this "Additional Model Spec-sheets PDF - 49 pages (2023OCT)". (230705-06) | 1A 1A | CE0247-1A (0417) and ICS(P)B_1st24NewModels2023 (2023OCT) | 370 49 | 2023-10 (2017-04) |
| Cartesian Multi-axis | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | IK Series Multi-Axes Systems Catalog The extensive lineup of the IK Series offers many multi-axes variations and can be easily integrated and prepared to your specific needs. The IK Series includes everything needed for fast and easy assembly. Note: The IK2 and IK3 Series (RCP2/RCS2 combination) have been moved to the Obsolete Products Archive. Notice for Discontinuation of IK series (RCP2 combination / RCS2 combination) - April 2023 Replacement Model: IK series (RCP6 combination) | 2A | CJ0120-2A-UST-3-1012 | 140 | 2012-10 |
| Cartesian Multi-axis | Standard | * The above original part numbers for ICSPA series are changed due to the discontinuation of original encoder of NS actuator that was used as the component axis. * Notice for new part numbers and controllers (2019) | *The following catalog is showing ICSPA series with old part numbers.![]() | Please check latest cartesian robots lineup * The original part numbers for ICSPA series are changed due to the discontinuation of original encoder of NS actuator that was used as the component axis. * Notice for new part numbers and controllers (2019) * The following catalog is showing ICSPA series with old part numbers. NS-ISA / LSA-ISA Multi-Slider Type Cartesian System Catalog Multi-slider Type Cartesian robots both in the NS and LSA Linear Servo. Available in 2 to 6 axes, the high performance actuators will enable operations requiring long stroke and high acceleration / deceleration. | 2A | CJ0019-2A-UST-4-0310 | 72 | 2010-03 |
| Cartesian Multi-axis | Standard | CT4-G1RT | CT4-G1PR | CT4-G1 Applicable controllers: XSEL-PCT (6 axes) | XSEL-QCT (6 axes) | ![]() | CT4 High-speed Cartesian Robot Catalog Higher rigidity, more efficient operation range, and greater high-speed performance can be achieved than standard parallel-linked robots! Learn More Note: The CT4 Series has been moved to the Obsolete Products Archive. | 3A | CJ0194-3A-UST-1-0115 | 20 | 2015-01 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
CRS Cartesian Type 6-Axis Robot
IK Series Multi-Axes Systems Catalog
ICSB/ICSPB Cartesian Catalog
Additional Model Spec-sheets PDF - 49 pages (2023OCT)