West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Information of part number change due to production discontinuance of the hollowed encoder used for nut rotation type NS Series

 
[ NS series models : ]
 
  NS-SXMS, NS-SXMM, NS-SZMS, NS-SZMM
  NS-MXMS, NS-MXMM, NS-MXMXS, NS-MZMS, NS-MZMM
  NS-LXMS, NS-LXMM, NS-LXMXS, NS-LZMS, NS-LZMM

  * New model number: A is added on the end. Example: NS-SXMSA
 

[ ICSPA series with NS actuator as the component axis : ]
 
  ICSPA2-B1N□H, ICSPA2-B2N□H, ICSPA2-B1N□M,
  ICSPA2-B2N□M, ICSPA3-B1N□HB3H, ICSPA3-B2N□HB3H,
  ICSPA3-B1N□MB3H, ICSPA3-B2N□MB3H, ICSPA3-B1N□HB3M,
  ICSPA3-B2N□HB3M, ICSPA3-B1N□MB3M, ICSPA3-B2N□MB3M,
  ICSPA3-B1N□HS3M, ICSPA3-B2N□HS3M, ICSPA3-B1N□MS3M,
  ICSPA3-B2N□MS3M, ICSPA4-B3N1H, ICSPA4-B3N1M,
  ICSPA6-B3N1HB3H, ICSPA6-B3N1MB3H, ICSPA6-B3N1HB3M,
  ICSPA6-B3N1MB3M, ICSPA6-B3N1HS3M, ICSPA6-B3N1MS3M

  * New model number: A is added after N. Example: ICSPA2-B1NA□H

 
Due to the discontinuation of the encoder parts, please note the following notice and things to be done for SCON, XSEL, and SSEL controllers.
 
2019-05-23 / 2019-06-11