West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

Controller
XSEL2-TS | XSEL2-TL | XSEL2-TSX | XSEL2-TLX
XSEL2 Program Controller CatalogXSEL2 Program Controller Catalog
The XSEL2 Complete Controller: Complete with 8 functions!
- Equipped with CODESYS PLC software and peripheral functions.
- OPC UA server equipped as standard. Communicate across multiple industrial networks.
- Extended tool functions: Simulator function, SEL Program Generator function.
- Supports all models equipped with 200VAC servo motors.

Learn More

*The XSEL2 now supports connection to large SCARA robots models. (9/25/2025)
Controller Model: XSEL2-TLX
Supported SCARA models: IXA-4NSN8020/40, 4NSN10020/40, 4NHN10020/40, 4NHN12020/40
4NSW8020/40, 4NSW10020/40, 4NHW12020/40
*These models are not listed as supported models in the catalog. Please login to refer to the XSEL2 instruction manual for details.
 
1ACE0419-1A (2025MAR)322025-03
Controller

SCON2 Controller: SCON2-CG-S
Functional Safety Unit: SU-S
SCON2/SU Position Controller Catalog


SCON2/SU Functional Safety Unit Flyer

SCON2/SU Position Controller Catalog
New controller with safety monitoring function for safe control of single axis actuators.
- Simple Operation for Functional Safety with a Single Axis Actuator
- Safe Stopping Possible Without a Drive-Source Cutoff
- No Fence Needed for Use of a Single Axis Actuator

 

SCON2/SU Functional Safety Unit Flyer
Controller compliant with functional safety.

- Stopping Function
- Monitoring Function
- Output Function

[Certified Safety Standard]
EN/IEC61508
EN/IEC62061
ENISO13849-1
EN/IEC61800-5-2

 
1.1ACE0401-1.1A (2024MAY)362024-05
Controller








Built-in Controller: EC | RCP6S
RCP6S Option Units: RCM-P6GW | RCM-P6GWG | RCM-P6HUB | RCB-P6PLC | RCM-P6PC | RCM-P6AC | RCM-P6DC

Unit-linkage type Position controller: RCON-GW | RCON-GWG | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | (SCON)
Unit-linkage type Program controller: RSEL-G | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | RCON-EXT-NP | RCON-EXT-PN | (SCON) | RCON-NP | RCON-PN
Unit-linkage type units for ELECYLINDER: REC-GW | RCON-EC

Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): RSEL-SXBA | RSEL-SXBB | RSEL-SXGA | RSEL-SXGB | RSEL-SXZCY | RSEL-SXZCZ | RSEL-SXZDY | RSEL-SXZDZ | RSEL-SXZEY | RSEL-SXZEZ

Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: PCON-CB | PCON-CGB | PCON-CFB | PCON-CGFB
Position Controllers for Pulse Press: PCON-CBP | PCON-CGBP
Position Controller for RoboCylinder: PCON-CYB | PCON-PLB | PCON-POB
Position Controller for RCA/ RCA2: ACON-CB | ACON-CGB
Position Controller for RCD: DCON-CB | DCON-CGB
Position Controller for RoboCylinder: ACON-CYB | ACON-PLB | ACON-POB | DCON-CYB | DCON-PLB | DCON-POB

Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SCON-CB | SCON-CGB
Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): SCON-CB | SCON-CGB

Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SSEL-CS
Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: MSEL-PC | MSEL-PG | MSEL-PCF | MSEL-PGF |
Program Controller for SCARA robot IXP: MSEL-PCX3 | MSEL-PGX3 | MSEL-PCX4 | MSEL-PGX4

Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: XSEL-RA | XSEL-SA | XSEL-P | XSEL-Q
Program Controller for SCARA robot IXA: XSEL-RAX3 | XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX3 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8
Program Controller for SCARA robot IX: XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8 | XSEL-RAXD8 | XSEL-SAXD8 | XSEL-PX4 | XSEL-PX5 | XSEL-PX6 | XSEL-QX4 | XSEL-QX5 | XSEL-QX6

24VDC Power supply: PSA-24 (without fan) | PSA-24L (with fan)

Touch Panel Teaching Pendant (Universal for Position/ Program controller):
  • TB-03 (Wireless connection for ELECYLINDER only) or (Cable connect to ELECYLINDER and controllers)
  • TB-02 (Cable connect to ELECYLINDER and controllers)

  • Teaching Software (Windows7/10) for Position Controller: IA-OS | IA-OS-C
    Teaching Software (Windows7/10) for Program Controller: IA-101-N | IA-101-X-MW-JS | IA-101-XA-MW | IA-101-X-USBS | IA-101-X-MW | IA-101-X-USBMW



    A New Model added to 2023 General Controller Catalog:

    SCON2

    *Please download the PDF from the link on the right.

     

    General Catalog 2022 Controller Reference


    SCON2/SU Position Controller Catalog

    *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link.

    General Catalog 2022 Controller Reference

    * This is the volume 8 (volume for controller) of 2022 IAI General Catalog.

     
    Notice of New Additional Set Model Numbers for PC Software IA-101
    * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL
    Additional Model 1: IA-101-X-USBMW-JS (Standard spec.)
    Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4)


    - - -

    SCON2/SU Position Controller Catalog
    New controller with safety monitoring function for safe control of single axis actuators.

    *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link.
    1.3A2022 General Catalog Vol.8 Controllers CE9002-8-1.3A (2025JUL)3942025-07
    (2024-03)
    Controller
    (Compatible Gears)

    EC | TT | ACON | DCON | PCON | RCON | SCON | MSEL | RSEL | XSEL IAI Compatible Gear Guide

    IAI Compatible Gear Guide
    Equipment that can be Connected to IAI Products
    IAI products are easily connectable with various Factory Automation devices, such as PLCs, Motion Networks, Touch panels, and a 3D simulator.
    1ACE0278-1A (2021JUN)122021-06
    Controller



    Gateway units (Positioner type):
    (For situations where the stop position will be registered in the position data, and then the position number will be specified for operation.)
    RCON-GWG-CC (CC-Link)
    RCON-GWG-CIE (CC-Link IE Field)
    RCON-GWG-DV (DeviceNet)
    RCON-GWG-EC (EtherCAT)
    RCON-GWG-EP (EtherNet/IP)
    RCON-GWG-ECM (EtherCAT motion)
    RCON-GWG-PR (PROFIBUS-DP)
    RCON-GWG-PRT (PROFINET IO)
    RCON-GWG-ML3 (MECHATROLINK III)
    RCON-GWG-SSN (SDCNET III/H)

    Program type:
    (For situations where Cartesian coordinate system operation is performed for multiple axes combining single axes.)
    RSEL-G-E
    RSEL-G-NP (NPN PIO specification)
    RSEL-G-PN (PNP PIO specification
    RSEL-G-CC (CC-Link)
    RSEL-G-CC2 (CC-Link)(bifurcated connector supplied)
    RSEL-G-CIE (CC-Link IE Field)
    RSEL-G-DV (DeviceNet)
    RSEL-G-DV2 (DeviceNet)(bifurcated connector supplied)
    RSEL-G-EC (EtherCAT)
    RSEL-G-EP (EtherNet/IP)
    RSEL-G-PR (PROFIBUS-DP)
    RSEL-G-PRT (PROFINET IO)

    ELECYLINDER Unit:
    (For situations where ELECYLINDER with ACR option is operated over a fieldbus.)
    REC-GW-CC (CC-Link)
    REC-GW-CIE (CC-Link IE Field)
    REC-GW-DV (DeviceNet)
    REC-GW-EC (EtherCAT)
    REC-GW-EP (EtherNet/IP)
    REC-GW-PR (PROFIBUS-DP)
    REC-GW-PRT (PROFINET IO)
    R-Unit Catalog

    R-Unit Catalog
    This series of unit-connecting controllers allows you to freely select and combine connected actuators and control methods.
    - Unit-connecting controllers support a wide array of combinations! This allows for mixed control of actuators with both a 24V motor and 200V motor.
    - You can use the same driver units if you want to switch the master unit based on the control method.
    - Saves space inside the control panel. RCON can control driver units for up to 16 axes of actuators with a single gateway.

     
    * Please also check our General Controller Catalog

    Notice of New Additional Set Model Numbers for PC Software IA-101
    * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL
    Additional Model 1: IA-101-X-USBMW-JS (Standard spec.)
    Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4)


     
    2ACE0272-2.17A (2023APR)922023-07
    Controller

    Gateway units (Standard type):
    RCON-GW-DV (DeviceNet connection)
    RCON-GW-CC (CC-Link connection)
    RCON-GW-CIE (CC-Link IE Field connection)
    RCON-GW-PR (PROFIBUS-DP connection)
    RCON-GW-EC (EtherCAT connection)
    RCON-GW-EP (EtherNet/IP connection)
    RCON-GW-PRT (PROFINET IO connection)

    Gateway units (Safety Category Spec):
    RCON-GWG-DV (DeviceNet connection)
    RCON-GWG-CC (CC-Link connection)
    RCON-GWG-CIE (CC-Link IE Field connection)
    RCON-GWG-PR (PROFIBUS-DP connection)
    RCON-GWG-EC (EtherCAT connection)
    RCON-GWG-EP (EtherNet/IP connection)
    RCON-GWG-PRT (PROFINET IO connection)

    Driver units:
    RCON-PC-1 (Stepper motor 1-axis)
    RCON-PC-2 (Stepper motor 2-axis)
    RCON-PCF-1 (High thrust stepper motor 1-axis)
    RCON-PCF-1 (High thrust stepper motor 2-axis)
    RCON-AC-1 (AC servo motor 1-axis)
    RCON-AC-2 (AC servo motor 2-axis)
    RCON-DC-1 (DC brush-less motor 1-axis)
    RCON-DC-2 (DC brush-less motor 2-axis)

    Expansion unit: RCON-EXT

    Simple absolute unit:
    RCON-ABU-P (Stepper motor)
    RCON-ABU-A (AC servo motor)
    RCON Catalog
    RCON is recommended for actuators with two axes or more.
    Save up to 85% of control panel space.
    - Up to 16 axes of actuators can be connected
    - Can be connected to various field networks.
    - Predictive maintenance/preventative maintenance function

    Learn More

     
    * Please check our General Controller Catalog for details

     
    1ACE0264-1A (0619)402019-06
    Special Brochure


    RCON driver-linkage type controllerRCON Supports Three Motion Networks Flyer

    RCON Supports Three Motion Networks Flyer
    IAI's RCON driver-linkage type controller now supports three motion networks!
  • MECHATROLINK-III , EtherCAT , SSCNET-III / H
  • High-speed operations synchronized with general-purpose servo motors are possible.
  • Great for short cycle-time automation equipment used in packaging and picking electronics components.
  • 1ARCON_2pflyer_added_
    3_motion_networks_20210201
    22021-02
    Controller
    XSEL-RA | XSEL-SA XSEL-RA/SA Program Controller Catalog

    XSEL-RA/SA Program Controller Catalog
    This controller can operate up to 40 axes. Greater capacity as compared with the conventional XSEL controller.

    * Please also check our General Controller Catalog

     
    1ACE0243-1A (0916)202016-10
    Controller
    MSEL-PC | MSEL-PG MSEL-PC/PG Program Controller for ROBO Cylinder® Catalog

    MSEL-PC/PG Program Controller for ROBO Cylinder® Catalog
    For RCP5 / RCP4 / RCP3 / RCP2. Control a maximum of 4 axes available with pulse motor mounted ROBO Cylinder. Also available for interpolation operation.
    Learn More

    * Please also check our General Controller Catalog

    Notice of New Additional Set Model Numbers for PC Software IA-101
    * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL
    Additional Model 1: IA-101-X-USBMW-JS (Standard spec.)
    Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4)


     
    1ACJ0222-1A-UST-1-1214122014-12
    Controller PCON-CYB | PCON-PLB | PCON-POB | ACON-CYB | ACON-PLB | ACON-POB | DCON-CYB | DCON-PLB | DCON-POB PCON ACON DCON CYB/PLB/POB Position Controller for ROBO Cylinder Catalog

    PCON ACON DCON CYB/PLB/POB Position Controller for ROBO Cylinder Catalog?
    Compact controller that can be connected to the battery-less absolute encoder. Equipped with useful functions for a low price.
    * For product with battery-less absolute encoder
    * Power CON type
    * Equipped with Smart tuning function enhanced monitor function
    * Preventative maintenance
     
    1ACE0240-1A (1217)222018-01
    Controller
    EIOU-1 Remote I/O Unit for SEL Related Controllers Catalog

    Remote I/O Unit for SEL Related Controllers Catalog
    Allows you to easily expand the number of I/O points on the controller. The small product size allows easy installation using DIN rail mounts.
    Learn More
     
    1ACE0228-1A (1115)82015-11
    Controller
    SCON-LC | SCON-LCG? ?SCON-LC/LCG Position controller with PLC function Catalog

    SCON-LC/LCG Position controller with PLC function Catalog?
    Capable of operating actuators by a ladder program and ON/OFF control of I/O (input and output) signals. In addition, the LC-LADDER editing software can be used to easily create, monitor and debug a ladder program.
    Learn More

    * Please also check our General Controller Catalog

     
    1ACE0244-1A (1216)162016-12
    Controller
    SCON-CAL | SCON-CGAL

    SCON-CAL: Position Controller for Single-axis Robots / Cartesian Robots / ROBO Cylinder® RCS2/RCS3 Catalog
    The SCON-CAL measures only 49 mm wide, 158 mm high and 116 mm deep, making it substantially smaller than the SCON-CA. Multiple SCON-CALs can be installed without leaving any space in between.
    Learn More
     

    Successor model: SCON-CB/CGB

    Notice for Discontinuation of SCON-CAL/CGAL controller and Replacement Notes for SCON-CAL/CGAL to SCON-CB/CGB - September 2023

    * Please check our General Controller Catalog



     
    1ACJ0221-1A-UST-1-1214162014-12
    Controller
    SCON-CA

    SCON-CA Single-axis/ Linear Servo Actuator Position Controller for RCS2/RCS3 Catalog
    - Offboard tuning to increase the actuator's load capacity
    - Supports major field networks
    - Vibration control function that shortens cycle time
    - Force control function for accurate push-motion

    Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

    Successor model: SCON-CB/CGB

    For SCON-C/CG to SCON-CB/CGB:
    Replacement Precaution Notes for Discontinued Controllers to Successor Models
    (Document's date: June 2022)


    For SCON-CA/CGA/CAL/CGAL to SCON-CB/CGB
    Replacement Precaution Notes for Discontinued Controllers to Successor Models - September 2023




     
    1ACJ0173-1A-UST-1-0312162012-03
    Controller
    LC-LADDER LC-Ladder Programming Software for MSEP-LC Catalog

    LC-Ladder Programming Software for MSEP-LC Catalog
    The MSEP-LC's DFC command makes programming simple, providing static allocation of internal memory and timing-free command sending.
    Learn More
     
    1ACJ0214-1A-UST-1-111482014-11
    Controller
    MSEP-C | MSEP-LC MSEP-C / LC Position Controller for ROBO Cylinder® Catalog

    MSEP-C / LC Position Controller for ROBO Cylinder® Catalog
    Operating the actuator and controlling the ON/OFF of I/O signals using a ladder logic program is now possible.
    Learn More

    * Please also check our General Controller Catalog

     
    2ACJ0216-2A-UST-1-0215282015-02
    Controller
    MSEP-C MSEP Position Controller for ROBO Cylinder® 8-axes Catalog

    MSEP Position Controller for ROBO Cylinder® 8-axes Catalog
    - Compact Design
    - Supports major field networks
    - Supports both the pulse motor and the servo motor
    - Absolute position encoder is available
     
    1ACJ0187-1A-UST-1-0712162012-07
    Controller
    MCON-C | MCON-CG MCON position controller for ROBO Cylinder® Catalog

    MCON position controller for ROBO Cylinder® Catalog
    One unit can control the stepper motor, AC servo motor, and brush-less DC motor. 8-axis controller that achieves high functionality in a small size.

    * Please also check our General Controller Catalog

     
    1ACE0233-1A-0916202016-10
    Controller
    MSCON-C

    MSCON ROBO Cylinder® Position Controller 6-axis Type Catalog
    - Space-saving, low-cost, and easy to use
    - Movement by numerical specification via Field network
    - Offboard tuning function to enhance actuator payload capacity
    - Vibration control function for shorter cycle time
     

    Note: MSCON-C has been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

    Successor model: RCON

    Notice for Discontinuation of MSCON controller and Replacement Notes for MSCON to RCON - September 2023

     

    * Please also check our General Controller Catalog



     
    1ACJ0193-1A-UST-1-0313122013-03
    Controller XSEL-R | XSEL-S

    XSEL-R/S Program Controller XSEL Series 8-axis Specification Catalog
    - Capable of operating up to 8 axes
    - DeviceNet master function (RC Gateway function)
    - Supports EtherCAT and EtherNet/IP
     

    Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

    Successor model: XSEL-RA/SA

    Notice for Discontinuation of XSEL-R/S controller and Replacement Notes for XSEL-R/S to XSEL-RA/SA - September 2023

     

    * Please also check our General Controller Catalog



     
    1ACJ0197-1A-USA-1-031382013-03
    Controller
    XSEL-P | XSEL-Q X-SEL Controller Vision System Interface Function Flyer

    X-SEL Controller Vision System Interface Function Flyer
    You can use high-functional vision systems from specialized manufacturers, such as Omron, Keyence and Cognex. Camera can capture up to 5 mega pixels.

    * Please also check our General Controller Catalog
     
    1ACJ0171-1A-UST-1-011122011-01
    Controller
    XSEL-P | XSEL-Q XSEL-P/Q Electronic Cam Function Controller Option Catalog

    XSEL-P/Q Electronic Cam Function Controller Option Catalog
    The controller recreates the movements of mechanical cams! An electronic cam controls the slave axis in synchronization with the master axis, using pulse trains, according to a pre-defined electronic cam table.

    * Please also check our General Controller Catalog

     
    1ACJ0152-1A-UST-1-101042010-10
    Controller
    XSEL-PX4 | XSEL-PX5 | XSEL-PX6 | XSEL-QX4 | XSEL-QX5 | XSEL-QX6 XSEL-PX/QX Large Capacity SCARA Controller Catalog

    XSEL-PX/QX Large Capacity SCARA Controller Catalog
    A large-capacity SCARA controller capable of controlling up to six axes. The X-SEL PX/QX can control SCARA robots plus up to two axes in a combination of single-axis and/or cartesian robots. Conveyor tracking function is also possible.

    * Please also check our General Controller Catalog

     
    1ACJ0091-Mar.0106-142006-03
    ControllerXSEL-J | XSEL-K | XSEL-KE | XSEL-KT | XSEL-P | XSEL-Q | XSEL-JX | XSEL-KX | XSEL-PX | XSEL-QX X-SEL High-Function Multi-Axes Controller Catalog

    X-SEL High-Function Multi-Axes Controller Catalog
    You can operate your single-axis/cartesian robot according to the preferred control method. The X-SEL controllers support representative field networks such as DeviceNet, CC-Link, ProfiBus and Ethernet.
     

    * Please also check our General Controller Catalog

     
    3AXSEL-UST-3-0609362009-06
    Controller
    ACON-CA | DCON-CA

    ACON-CA, DCON-CA Controllers
    The offboard tuning function lets you set an optimal gain for the load. With the DCON-CA, the Micro cylinder can handle multi-point positioning of 512 positions.
    Learn More
     

    * Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

    Successor Model: ACON-CB, DCON-CB

    For ACON-CA:
    Notice for Discontinuation of ACON-CA controller and Replacement Notes for ACON-CA to ACON-CB/CGB - September 2023

    For DCON-CA:
    Notice for Discontinuation of DCON-CA controller and Replacement Notes for DCON-CA to DCON-CB - September 2023

     

    * Please check our General Controller Catalog



     
    1ACJ0211-1A-UST-2-0914122014-09
    Controller
    PCON-CA | PCON-CFA
    Notice for Discontinuation of PCON-CA/CFA - October 2021


    Replacement model:
    PCON-CB/CFB

    PCON-CA/ CFA Field Network Controllers Catalog
    - DeviceNet, CC-Link, PROFIBUS-DP, CompoNet, MECHATROLINK (I, II), EtherCAT and EtherNet/IP are supported
    - Key features include wire-saving, position number specification, and current position read
    - PCON-CFA is for High-thrust Motors

    Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

    Successor model: PCON-CB/CFB

    Notice for Discontinuation PCON-CA / CFA and Replacement Precaution Notes for Discontinued Controllers to Successor Models

     

    * Please also check our General Controller Catalog



     
    2ACJ0192-2A-UST-1-121242012-12
    Controller PCON-C | PCON-CG | ACON-C | ACON-CG

    PCON-C/CG ACON-C/CG EtherNet/IP Field Network Controllers Flyer
    PCON / ACONs are now available in EtherNet/IP-ready versions. International Standard Network allows high-speed communication with its peripheral devices.

    Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

    Successor model: PCON-CB/CGB
    ACON-CB/CGB

    Replacement Precaution Notes for Discontinued Controllers to Successor Models
    (Document's date: June 2022)




     
    1ACJ0179-1A-UST-1-101122011-10
    Controller PCON-C | PCON-CG | ACON-C | ACON-CG

    PCON-C/CG ACON-C/CG EtherCAT Field Network Controllers Flyer
    High-speed communication to eliminate the bottlenecks of networks. PCON/ACONs are now available in EtherCAT-ready versions.

    Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

    Successor model: PCON-CB/CGB
    ACON-CB/CGB

    Replacement Precaution Notes for Discontinued Controllers to Successor Models
    (Document's date: June 2022)




     
    1ACJ0176-1A-UST-1-031122011-03
    ControllerPCON-CF-86P

    PCON-CF: Controller for RCP2 High-Output Motor Actuators Flyer
    This model is a positioner type that can execute up to 512 positioning points. Tje I/O signal pin assignments can be changed for each function, from an available 6 or more pin patterns.

    Note: PCON-CF has been moved to the Obsolete Products Archive.
    Notice of Discontinuation of PCON-CA / CFA


    Note: The upgraded/replacement model is available.
    Replacement Precaution Notes for Discontinued Controllers to Successor Models
    (Document's date: June 2022)




     
    1ACJ0111-1A22007-05
    Controller
    PMEC-C | AMEC-C

    PMEC / AMEC 3 Position Controller for ROBO Cylinder® Catalog
    The new revolutionary MEC controller is designed with easy operation in mind. Get setup and running in record time with the intuitive user panel of the MEC controller.
    Acceleration and speed can easily be adjusted by a turn of the knob.

    Note: The PMEC / AMEC Controller has been moved to the Obsolete Products Archive.

    Successor model: Please check the following notice.

    Notice of Discontinuation for PMEC/AMEC-C, PSEP/ASEP/DSEP-C controllers
    (September 2021)




     
    1ACJ0153-1B-UST-0510322010-05
    Controller
    PSEL-C | PCON-ABU
    NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers.


    PSEL-C-ABU Program Controllers that support Simple Absolute Flyer
    - The simple absolute eliminates the need for a home return. The unit works immediately when connected to a power source.
    - The controller can interpolate 2 axes. The proprietary SEL language enables easy programming of difficult operations.
    - Encoder data can be saved for a maximum of 20 days.

    Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

    Successor model: Please check the following document.

    Replacement Precaution Notes for Discontinued Controllers to Successor Models
    (Document's date: June 2022)




     
    1ACJ0142-1A-UST-1-060922009-06
    ControllerPCON-C | PCON-CG | ACON-C | ACON-CG | SCON-C | PSEL-C | ASEL-C | SSEL-C
    NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers, however, the replacement model for PSEL/ASEL series is now "RSEL".
    SSEL-CS is still available.
    Other new Controller models are also available:
    PCON-CB | PCON-CGB | ACON-CB | ACON-CGB | SCON-CB | SCON-CGB



    Field Network Controllers Catalog
    The controller an be connected directly to major networks, DeviceNet, CC-Link, ProfiBus, Ethernet. The ROBONET, PCON and ACON controllers can operate actuators based on direct specification of target positions as numerical values.

    Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available.

    Successor model: Please check the following document.

    Replacement Precaution Notes for Discontinued Controllers to Successor Models
    (Document's date: June 2022)

    Please check our General Controller Catalog





     
    1ACJ0133-1A-UST-1-090842008-09
    ControllerACON-ABU | PCON-ABU

    ACON-ABU / PCON-ABU Simple Absolute Units Flyer
    By simply connecting to the ACON / PCON controller, the RCA / RCP2 actuator is changed to the basic absolute specifications.

    Note: ACON-ABU and PCON-ABU have been moved to the Obsolete Products Archive.
    Notice for Discontinuation of ACON-ABU and PCON-ABU - June 2023




     
    1ACJ0110-1A22007-04
    ControllerREXT-SIO | REXT-CTL

    RoboNet REXT (Extension Unit) Flyer
    The units enable the reduction of horizontal width by using cross-over cabling with ROBONET, making smaller control panels possible.

    Note: ROBONET Series has been moved to the Obsolete Products Archive.
    Notice of Discontinuation for ROBONET Controller - June 2022




     
    1ACJ0118-1A22008-06
    ControllerRGW-DV | RGW-CC | RGW-PR | RGW-SIO | RACON | RPCON | RABU

    ROBONET Network Controller Catalog
    RoboNet is a new type of controller unit that can freely operate robot cylinders via a field network. Reduce the time and effort of wiring installation compared to conventional controllers by reducing wiring, making the controller smaller, and using DIN rail installation.

    Note: ROBONET Series has been moved to the Obsolete Products Archive.
    Notice of Discontinuation for ROBONET Controller - June 2022




     
    2ACJ0109-2A (June 2007)122007-06
    Shares
    Share This