0-1-Packaging, 0-Others, 1-Packaging, 2-Pick and Place, 3-Container, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Mounting & Dismounting Device of Returnable Box Lids Application A device to mount and dismount the lids of returnable boxes in which finished parts are stored. Description In the past, an air cylinder was used to "remove and put a lid"...
0-Others, 1-Transferring, 2-Grasping, 2-Pick and Place, 3-Mechanical Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Gripper of a Transfer Device for Mechanical Parts Application Used as a gripper of a transfer device to unload parts from processing equipment. Description In the past, an air cylinder was used, but electrification has been implemented with...
0-1-Conveyor, 0-Others, 1-Transferring, 2-Pushing, 3-Metal Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Transfer Device for Transportation Equipment Parts Application A device to push out parts on a conveyor to transfer to another conveyor. Description Because there was no air source, the transfer work was done manually. However, an...
0-Others, 1-Assembling, 1-Rivetting, 2-Positioning, 2-Pushing, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Rivetting Device Application A device in an assembling process to staking-fasten a main unit and a cover by nylon rivet. Description Previously nylon rivet was inserted manually by using a hand press in the assembling process, causing...
0-Others, 1-Dispensing, 2-Moving, 3-Liquid, 3-Mechanical Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Dispensing of Adhesive Agent on Mechanical Parts Application A device to dispense adhesive agent on mechanical parts by using a dispenser. It is a semi-automatic device to move the dispenser from side to side by operating a switch....
0-Others, 1-Cutting, 2-Moving, 2-Winding, 3-Board, Plate, Panel, 3-Wire, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Winding Device for Cutting Saw Wires Application A device to wind up a cutting saw wire after a cutting process. Description Thanks to winding by a traverse mechanism with ELECYLINDER®, the wire recovery amount has increased. Since long wires...
0-1-Conveyor, 0-1-Labeling, 0-Others, 1-Labeling, 2-Pressing, 3-Film, 3-Label, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Posting Device for Stickers Application A device to push down thin-film stickers on the workpieces in a posting process. Description In the past, a worker used to press the stickers to post them manually. To improve the quality and eliminate...
0-Others, 1-Coloring, 1-Dispensing, 2-Moving, 3-Liquid, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Dispensing Device Application Changing the angle of a spray gun. Description By changing the linear motion to a swaying motion of an ELECYLINDER® rod type, the dispensing spray gun changes its angle to perform dispensing. The speed and work...
0-Others, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications In-House Training Apparatus for Safety Device Application An apparatus to experience and learn the effect of the safety device as part of a safety training. Description There was an accident in the past, in which a worker disabled the safety...
0-Appliances, 0-Others, 1-Press Fitting, 2-Pressing, 3-Mechanical Parts, 3-Metal Parts, 3-Resin Parts, 3-Rod, 3-Shaft Parts, Application Examples
Example Video #18: Gear Shaft Press-fitting System - Air cylinder vs IAI's ROBO Cylinder Achieving 0% defect rate by shortening the cycle time and changeover time through optimal settings. This is a process for assembling gear parts with shafts for toys. A metal shaft...
0-Others, 1-Bonding, 2-Pressing, 3-Frame Parts, 3-Resin Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #09: Frame Bonding System - Air cylinder vs IAI's ROBO Cylinder This system produces frames by bonding resin parts. A total of four locations are bonded. Adhesive is applied to the end faces of resin frame parts. Then, the end faces of the frame parts...
0-1-Conveyor, 0-1-Packaging, 0-Electronics, 0-Home Electronics, 0-Others, 0-Smart Phones, Tablets & Computers, 1-Packaging, 1-Sorting, 1-Transferring, 2-Pick and Place, 2-Positioning, 3-Glass, Application Examples
Example Video #08: Glass Board Work Piece Transfer System - Air cylinder vs IAI's ROBO Cylinder Glass boards are placed on a pallet in this process. 16 work pieces are placed in lines on one pallet. The deburring brush attached to the motorized spindle*2 is used to...
0-Automotive, 0-Machinery, 0-Others, 1-Deburring, 2-Moving, 3-Mechanical Parts, 3-Metal Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #07: Deburring System - Air cylinder vs IAI's ROBO Cylinder This system removes burrs around holes drilled in a pulley*1. Eight locations are deburred. The deburring brush attached to the motorized spindle*2 is used to remove the burrs along the edge of...
0-1-Conveyor, 0-1-Inspection & Test, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Sorting, 2-Pushing, 3-Paper, Application Examples
Industry: Others Process: Sorting, Inspecting Actuators: RCP5-SA7C Motorizing the removal of defective products made high speed possible and lowered costs. [Issues Until Now] An air cylinder was used for the movement of the plate that removes defective products....
0-Others, 1-Assembling, 2-Pick and Place, 3-Resin Parts, Application Examples
Industry: Others Process: Press-fitting Actuators: RCP2-SS8C , RCP4-RA5C By replacing the parts setting process from air cylinders to electric actuators, "Choco Tei"* has stopped occuring! * "Choco Tei" is a brief interruption of the line. [Issues Until Now] The...
0-Others, 1-Dispensing, 2-Moving, 2-Positioning, 3-Other Parts and Products, Application Examples
Other Industries Process: Application Actuators: RCP2-SS8C and RCP4-RA5C By automating the adhesive application process, the product quality has improved greatly!! [ Issues Until Now ] The adhesive application process used to be done manually. There was inconsistency...
0-1-Packaging, 0-Others, 1-Printing, 2-Positioning, 3-Cardboard, Carton Box, 3-Product Box, Pack, Application Examples
Other Industries Process: Printing Raising/Lowering Function of the Robo Cylinders being used Positioning In equipment that prints barcodes onto work, a rod type ROBO Cylinder® has been adopted for a device that lowers and raises the inkjet printer. A sensor detects...
0-Others, 1-Cleaning, 1-Printing, 2-Moving, 3-Cardboard, Carton Box, 3-Other Parts and Products, Application Examples, Applications, Case Study
Production has increased by motorizing the cleaning of cardboard printers with a pull-in roller Cleaning cardboard printers with a pull-in roller - CT-Effects Application Example [ Actuator ] ISWA-L (Dust proof Splash-Proof Single-Axis Robot Slider Type) ...
0-Others, 1-Aligning, 2-Pushing, 3-Resin Parts, Application Examples
No Specific Industries Alignment of the Resin Block Application Example Robots: RCA2-TWA4NA, RCS2-TWA5N Controllers: ACON, ASEP, MSEP, SCON In a system for performing the alignment of some resin blocks, the ROBO Cylinder was adopted. The company’s products include...
0-Others, 1-Press Fitting, 2-Pressing, 3-Resin Parts, 3-Rod, Application Examples
No Specific Industries Pressing a Pin into a Ring Application Example Actuator Controller RCP2-RA10C PCON-CFA The process step of press fitting a metal pin into a resin ring is a successful example of reducing stoppages and reducing cycle time. An air cylinder was...
0-1-Inspection & Test, 0-Others, 1-Coating, 2-Pick and Place, 3-Other Parts and Products, Application Examples
Inspection / Examination / Etc. Coating – Inspection Process – Pick & Place Application Example Actuators: ICSA3 x 2 Controller: XSEL Cartesian robots are used for picking and placing parts for the coating & inspection process. The parts are randomly placed in...
0-1-Packaging, 0-Automotive, 0-Others, 1-Packaging, 2-Pick and Place, 3-Resin Parts, Application Examples, Applications, Case Study
Automotive Work inspection in automation with IAI electric actuators Pick & Place Machine for Packaging Actuators ISA-MXM (3 ea) NS-LXMS RCP2-GRM Controller Multi-axis Controller ∙ A Cartesian robot with gripper places molded parts out of the injection molding...
0-1-Conveyor, 0-1-Inspection & Test, 0-1-Labeling, 0-Food, 0-Others, 1-Inspection, 1-Sorting, 2-Pushing, 3-Container, 3-Food, Application Examples, Applications
Food Processing Food packing application in automation with IAI electric actuators Ejection of food product with defective labeling Actuator: ERC2-RGDS6C Controller: ERC2 Controller A vision sensor is used to inspect the printing of the date printed on the lid of a...
0-Others, Application Examples, Applications, ROBO Cylinder
ROBO Cylinder Sample Applications Pneumatic cylinders can, with some difficulty and constant maintenance, achieve accurate positioning and precise control. The ROBO Cylinder, however, is specifically designed to meet these goals with economy, efficiency, and ease of...