West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Tilt Cam Mechanism

Tilt Cam Mechanism

Lifts and lowers workpieces using a tilt cam mechanism (for external inspection of lithium-ion battery cells).The system creates a more compact lifting mechanism that minimizes vertical height.
By adjusting the tilt angle, the vertical transport capacity can be increased.

Device Specifications

Workpiece
Weight: 0.7kg

Jig
Weight: 0.5kg

Operating Conditions
Lift distance: 45mm
One-way travel time: 0.5 seconds
Cycle time: 5 seconds

Operating Requirements
Average daily operating time: 16 hours
Annual operating days: 250 days
Required lifespan: Over 10 years

1) Supply workpiece at retract position
2) Lift up
3) Perform inspection
4) Lower
5) Discharge to next process at retract position.

Configuration Axis: EC-S4M-100-*-B-FT-WA

PDF
Shares
Share This