West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Rocking Mechanism

Rocking Mechanism

The device uses rod-type EleCylinders to close cardboard flaps.
Optional clevis and rocking support fittings convert linear motion into rotation.
The rod includes linear guides, allowing it to withstand radial load.

Device Specifications

Folding Mass: 2 kg
Flap Folding Load: 4.9 N
Cycle Time: 6 seconds
Required Stroke: 100 mm
One-way Travel Time: 0.8 seconds
Average Daily Operating Time: 9 hours
Annual Operating Days: 240 days
Required Lifespan: 10+ years

1) Cardboard supply
2) Fold the flaps with the EleCylinders
3) Discharge to the next process

EC-RR6M-115-3-ACR-B-NJ-QR-WA

PDF

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]