0-1-Conveyor, 0-1-Labeling, 0-1-Packaging, 0-1-Warehouse, 0-Others, 1-Positioning, 1-Printing, 2-Positioning, 2-Pushing, 3-Cardboard, Carton Box, Application Examples, ELECYLINDER Applications
Device for printing lot numbers on cardboard boxes for shipment. Replacing an air cylinder with an ELECYLINDER ®, IAI’s New Electric Actuator
0-1-Conveyor, 0-1-Packaging, 0-Others, 1-Positioning, 2-Rotating, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
An air cylinder used to make the parts fall out due to sudden turning. The ELECYLINDER® provides smooth accelerations/decelerations.
0-1-Conveyor, 0-Paper, Fabric, Glass, Board, 1-Aligning, 1-Positioning, 2-Positioning, 2-Pushing, 3-Glass, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Adjusting the distance between guide plates of a transfer device according to two sizes of glass substrates. Description This device is to adjust the distance between two guide plates according to the size of the glass substrates...
0-Medical & Life Science, 0-Tube, Pipe, 1-Cutting, 1-Positioning, 3-Needle, 3-Rod, Application Examples, Applications
Medical Needle Cutting Application – an slider actuator is used to feed needles to a cutting wheel so they can be cut to length – IAI America Application Example