0-Paper, Fabric, Glass, Board, 1-Printing, 1-Transferring, 2-Pick and Place, 2-Sucking, 2-Transferring, 3-Cardboard, Carton Box, Application Example Videos, Application Examples, ROBO Pump (Vacuum Pump) Applications, Vacuum Pump, Videos
Application Example for new product, ROBOPUMP (ROBO Pump) – Kraft Paper Printing System – picks up via suction, transported to the printing unit and released.
0-1-Conveyor, 0-1-Packaging, 0-1-Warehouse, 0-Food, 1-Printing, 2-Moving, 3-Cardboard, Carton Box, 3-Product Box, Pack, 4-with laser marker, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-1-Warehouse, 1-Sorting, 1-Transferring, 2-Transferring, 2023-Digest-Video-Industry, 3-Cardboard, Carton Box, 3-Container, 4-with Code Scanner, Application Example Videos, Application Examples, Videos
Since the speed can be changed during the movement, the cycle time can be shortened by using low speed in the range where the extruder plate for sorting contacts the corrugated board, and then using hight speed for subsequent extrusion movements.
0-1-Conveyor, 0-1-Warehouse, 0-Beverages, 0-Food, 1-Transferring, 2-Open and Close, 3-Bottle, 3-Cardboard, Carton Box, Application Examples, ELECYLINDER Applications
Packaging & Labeling System Overview : Improvement Overview : Device for opening a door at a transfer process of cardboard boxes to the shipping platform. Replacing an air cylinder with an ELECYLINDER ® for opening the door. Annual cost reduction of $1,680 by...
0-1-Conveyor, 0-1-Labeling, 0-1-Packaging, 0-1-Warehouse, 0-Others, 1-Positioning, 1-Printing, 2-Positioning, 2-Pushing, 3-Cardboard, Carton Box, Application Examples, ELECYLINDER Applications
Device for printing lot numbers on cardboard boxes for shipment. Replacing an air cylinder with an ELECYLINDER ®, IAI’s New Electric Actuator
0-1-Inspection & Test, 0-Home Electronics, 1-Inspection, 2-Positioning, 3-Cardboard, Carton Box, 3-Product Box, Pack, Application Examples
Industry: Inspection/Testing Process: Inspection Actuators: IA Kit Functions of the ROBO Cylinders being used The IA kit has been adopted for equipment that inspects gas leakage after a device that uses refrigerant gas is packed into a cardboard box. A camera detects...
0-1-Packaging, 0-Others, 1-Printing, 2-Positioning, 3-Cardboard, Carton Box, 3-Product Box, Pack, Application Examples
Other Industries Process: Printing Raising/Lowering Function of the Robo Cylinders being used Positioning In equipment that prints barcodes onto work, a rod type ROBO Cylinder® has been adopted for a device that lowers and raises the inkjet printer. A sensor detects...
0-Others, 1-Cleaning, 1-Printing, 2-Moving, 3-Cardboard, Carton Box, 3-Other Parts and Products, Application Examples, Applications, Case Study
Production has increased by motorizing the cleaning of cardboard printers with a pull-in roller Cleaning cardboard printers with a pull-in roller - CT-Effects Application Example [ Actuator ] ISWA-L (Dust proof Splash-Proof Single-Axis Robot Slider Type) ...