West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

2-Axis Lifter Mechanism

2-Axis Lifter Mechanism
Uses two electric cylinders to lift large-sized and heavy workpieces to a specified height.
Can transport workpieces that cannot be moved by a single axis due to size/weight.
Both axes can move in synchronization at specified speed and acceleration.

Device Specifications

Workpiece
Size: 600mm (D) × 700mm (W) × 500mm (H)
Weight: 10kg

Jig
Weight: 12.4kg

Operating Conditions

Lift distance: 500mm
One-way travel time: 6 seconds
Transport weight (Workpiece + Jig): 22.4kg
Overall device cycle time: 15 seconds

Operating Requirements
Average daily operating time: 20 hours
Annual operating days: 300 days
Required lifespan: Over 10 years

1) Push workpiece from the lower conveyor to the device
2) Confirm with sensor
3) Lift with two EleCylinders
4) Feed to upper conveyor
5) Confirm with sensor
6) Return to initial position.

Configuration Axis 1: EC-WS12L-500-**-B-WA
Configuration Axis 2: EC-WS12L-500-**-B-WA

PDF
Shares
Share This