EC – Device for Auto Parts External View
A device to measure thickness by using laser displacement meter.
A belt-like laser beam is radiated from a pair of laser measurement devices that are located top and bottom of an automobile part to measure the inner & outer diameters.
In this application, a reciprocating movement at a constant speed is needed. The ELECYLINDER® is ideal because a 2-point positional setting is easy and it also comes with a built-in linear guide.
In this application, a reciprocating movement at a constant speed is needed. The ELECYLINDER® is ideal because a 2-point positional setting is easy and it also comes with a built-in linear guide.