West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

EC-15. Instant soup package sorting, Vision inspection for crushed boxes & missing prints

Instant soup package sorting, Vision inspection for crushed boxes & missing prints

Compact slender type with built-in controller and shortened overall length. Wireless teaching is possible by using the teaching tool TB-03 or Wireless Teaching Controller.

Application Example Category:
Foodstuffs

Work/Parts/Equipment:
*A device that inspects instant soup packages with a vision system and sorts them into different boxes if there are problems with crushed boxes or missing prints.

2023 Digest Catalog:
P.57(L2)

Link Coming Soon

EC-GS4 (ELECYLINDER, Min Rod Type)


Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]