0-Automotive, 0-Machinery, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
IAI EC Flat & Short Height, Vertical, Long Stroke Grippers – Low profile, with heights of 30-35mm, Industry-leading performance, Long stroke gripper is also added.
0-Automotive, 0-Machinery, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
In addition to speed, acceleration and deceleration can be set respectively, enabling shock-less opening and closing while increasing speed.
0-Automotive, 0-Machinery, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Positions can be set in increments of 0.01mm, and feedback control of 1,000 times per second ensures repeatable and accurate engraving.
0-1-Conveyor, 0-1-Packaging, 0-1-Warehouse, 0-Beverages, 0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Radial cylinder has a built-in guide, so it can support radial loads without an external guide. ELECYLINDER Radial Cylinder Model, RR6 and RR7 are adopted.
0-1-Conveyor, 0-1-Warehouse, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
The built-in controller and 24V power supply make it ideal for installation in AGVs. ELECYLINDER Slider Cylinder, S7 is adopted for shooters and inverting.
0-1-Conveyor, 0-1-Warehouse, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Sliding bushing construction is resistant to radial impact loads, making it ideal for stopper applications. The 24V power supply allows it to be used in any location.
0-1-Conveyor, 0-1-Warehouse, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
High thrust type with maximum payload Horizontal 400kg, Vertical 80kg. Vertical mounting is possible even with long strokes, making it ideal for transfer lift applications. (Lifter applications)
0-Cosmetics, 0-Medical & Life Science, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
The speed can be set in increments of 0.01 mm/s, allowing the conveyor speed to follow the operation. Reduces conveyor downtime.
0-Cosmetics, 0-Medical & Life Science, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Since there is no degradation of speed due to aging, the allocation can be performed as set for a long period of time.
0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
The speed feedback of 20,000 times per second ensures that the moving speed is stable and evenly syrupy.
0-Beverages, 0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
In addition to speed, acceleration and deceleration can be set respectively, thus preventing milk cartons from being knocked over or rolled in.
0-Appliances, 0-Food, 0-Kitchen, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Driven by 24V power supply, no wiring work is required in the kitchen. The built-in controller helps save space.
0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Speed feedback of 20,000 times per second ensures stable speed and eliminates misclassification.
0-1-Conveyor, 0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Since speed feedback is performed 20,000 times per second, the same timing can be used for each pushing out.
0-1-Conveyor, 0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Smooth start/stop by adjusting acceleration and deceleration allows cakes to be transferred to the conveyor without collapsing.
0-1-Conveyor, 0-1-Inspection & Test, 0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Compact slender type with built-in controller and shortened overall length. Wireless teaching is possible by using the teaching tool TB-03 or Wireless Teaching Controller.
0-1-Conveyor, 0-1-Inspection & Test, 0-Electronics, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Rotary type also has adjustable acceleration and deceleration, allowing the speed to be increased while minimizing the impact of reversal.
0-Electronics, 0-Semiconductor, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Clean room specifications correspond to ISO Class 2.5 or 3. Ideal for transport in clean environments.
0-1-Conveyor, 0-Electronics, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Clamping force, standby position, and clamping start position can be easily set numerically. Wireless teaching is possible by using the teaching tool TB-03 or Wireless Teaching Controller.
0-Electronics, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
A palm-sized electric actuators are adopted. Up to max. 16 axes can be connected by using the REC controller.
0-Electronics, 0-Machinery, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Since S6□W is IP54 or equivalent and RR6□W is IP67 rated, they can be used in machining processes where dust is generated.