ELECYLINDER® Wire Cylinder WER1 WEGR2 – with Wire Controller
Tiny – Wire Cylinder (Electric Cylinder with New Drive System – Wire Controller) – Rod Type Minimum size (mm): W 13 x H 31 x D/L 27.5, Gripper Type: One size (mm): 25 x 14 x 56
Tiny – Wire Cylinder (Electric Cylinder with New Drive System – Wire Controller) – Rod Type Minimum size (mm): W 13 x H 31 x D/L 27.5, Gripper Type: One size (mm): 25 x 14 x 56
2025 Digest Catalog Overview with Application Example Videos – 40+ videos are available, Latest Product Lineup
40+ Application Example Animations/videos are from 2025 IAI Digest Catalog
Compact Electric Cylinder – Min. length of 59.5 mm, built-in controller, servo motor & encoder. 3 types (Rod, Table), 24V AC Servo Motor
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!
Max. Stroke: 2600mm, Max. Speed: 1500mm~2000mm/s, Max. Payload: 11kg~25kg, Low cost and Easy to Operate, Electric Cylinder from IAI America