West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
May 24, 2024
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

EC-S2/RR2 20mm Width ELECYLINDER®

Catalog #: CE0410-1A (2024APR)
Pages: 32 |Last Updated: 2024-04

Ultra-compact ELECYLINDER® with Built-in Controller.

- Max Speed 300mm/s: Built-in linear guide keeps speed from decreasing.
- Simple Grease Lubrication: The radial cylinder guide and ball screw can be batch lubricated.

ec s2 rr2 ce0410 1a feature p1
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.