West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

ELECYLINDERStandard

(20mm width)
Slider type:
EC-S2H | EC-S2M | EC-S2L
Slider w/ Side-mounted motor:
EC-S2HR | EC-S2MR | EC-S2LR
Radial Cylinder type:
EC-RR2H | EC-RR2M | EC-RR2L
Radial Cylinder w/ Side-mounted motor:
EC-RR2HR | EC-RR2MR | EC-RR2LR
Applicable Controllers:
EC Series products are equipped with a built-in controller. Please refer to P. 27 for details on built-in controllers.
 
EC-S2/RR2 20mm Width ELECYLINDER®

EC-S2/RR2 20mm Width ELECYLINDER®

Ultra-compact ELECYLINDER® with Built-in Controller.

- Max Speed 300mm/s: Built-in linear guide keeps speed from decreasing.
- Simple Grease Lubrication: The radial cylinder guide and ball screw can be batch lubricated.
1.1ACE0410-1.1A (2024APR)322024-07
(1.1A: 2024-07)
(1A: 2024-04)

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]