West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Application Example Animation: EC Compact Type in Catalog CE0411-1A – Cover part printing process line

Cover Parts Printing Process Line

[ The products and catalog are not released yet but coming soon! ]

Process ①
Model used: EC-CTC3
Operation description: Raises and lowers the workpiece and changes its direction to send it to the next process.

Process ②
Model used: EC-CGD3
Operation description: Presses and fixes the workpiece to print on it.

Process ③
Model used: EC-CTC5/CRP3
Operation description: Pushes the workpiece into the stocker.

New!!
Compact ELECYLINDER is now available!!
3 types of lineup
CRP3 (Rod type), CTC (Table type), CGD (Rod with guide type)

Features:
Controller, servo motor, and encoder built into the main unit!
*Images are for illustrative purposes only.

Link Coming Soon

EC-CRP (Rod type)
EC-CTC (Table type)
EC-CGD (Rod with guide type)

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]