West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

EC-07. Hand cream filling equipment – Synchronized speed control required – EC Slider

Hand cream filling equipment - Synchronized speed control required

The speed can be set in increments of 0.01 mm/s, allowing the conveyor speed to follow the operation. Reduces conveyor downtime.

Application Example Category:
Pharmaceuticals, Medical supplies

2023 Digest Catalog:
P.56 (L3)

Link Coming Soon

EC-S6 (ELECYLINDER, Slider Type)


Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]