0-Beverages, 0-Food, 0-Paper, Fabric, Glass, Board, 1-Feeding, 2-Feeding, 2-Pick and Place, 2-Sucking, 2-Transferring, 3-Board, Plate, Panel, 3-Paper, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for feeding paper carton materials to the next process. Description The workpieces (before formed into paper liquid packs) stacked by the ELECYLINDER® are lifted up to the predetermined position. The sensor detects the...
0-Building Materials, 0-Wire, 1-Cutting, 2-Feeding, 3-Wire, Application Examples, Applications, Case Study
Motorizing the feed process increased production, and significantly lowered electricity and labor costs. Papers/Films/Wires/Building Materials Cutting Cords to Variable Specified Lengths - CT-Effects Application Example [ Robot/Electric Actuators ] RCP5-RA6C [Issues...
0-Building Materials, 0-Tube, Pipe, 1-Cutting, 2-Feeding, 3-Frame Parts, 3-Metal Parts, 3-Rod, Application Examples, Applications
ROBO Cylinder RCP2 is used to feed aluminum into machine to be cut – Touch panel is used to set the size and configuration of the aluminum to be cut – IAI Electric Slider Actuator