EC – Assembling Device of Automobile Interior Parts
A process to assemble parts on a resin-made frame.
The "push function" of the ELECYLINDER® has enabled air-less and sensor-less operations.
As the push motion is applied on an assembled part, the ELECYLINDER® detects the torque and outputs a "push motion complete" signal. If the worker forgets to assemble the part, it is judged as "no part" and the ELECYLINDER® does not output the signal.
This has made it possible to judge the "presence of parts" without a sensor in the device.
In addition, the manufacturing and start-up time of the device has been greatly reduced thanks to easy adjustments for positioning and speed by using wireless teaching.
As the push motion is applied on an assembled part, the ELECYLINDER® detects the torque and outputs a "push motion complete" signal. If the worker forgets to assemble the part, it is judged as "no part" and the ELECYLINDER® does not output the signal.
This has made it possible to judge the "presence of parts" without a sensor in the device.
In addition, the manufacturing and start-up time of the device has been greatly reduced thanks to easy adjustments for positioning and speed by using wireless teaching.