West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Application Example Animation: ROBO Pump Catalog – Cardboard Printer

Kraft Paper Printing System - Transfer Process - ROBO Pump adopted

Kraft Paper Printing System
ROBO PUMP Model Used: RP-VPMV

Operation Description
1: The ROBO PUMP picks up a single sheet of kraft paper from the pallet via suction.
2: The suctioned kraft paper is transported to the printing unit and released.

ROBO PUMP Model Used: RP-VPMV

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]