IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Vacuum Pump | Standard | Standard (Atmospheric release): RP-VPM Air blow type (Vacuum release): RP-VPMV | ROBO PUMP Catalog | ROBO PUMP Catalog Non-pneumatic electric vacuum pump for lightweight pick & place applications. - Factory air not required. Electricity bill is less than $1 USD/year. - Contains a built-in solenoid valve and pressure sensor. - No need for air piping or compressor. - The built-in display can show the current pressure and alarm details. - Additional settings such as threshold values and parameters can be set. Learn More | 1A | CE0424-1A (2026AUG) | 20 | 2026-08 |
ROBO PUMP Catalog