West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

EC – Deburring Device for Plastic Molding Products

A device to perform deburring of inside of lipstick caps.
In the past, an air cylinder was used to load parts from the conveyor to the deburring machine and put them back on the conveyor after processing. However, it was not possible to shorten the cycle time because the parts were thrown off when speed was increased.
After adopting an ELECYLINDER®, A (acceleration), V (velocity) and D (deceleration) can individually be controlled by numeric data. By setting smooth acceleration and deceleration, the parts are not thrown off even at an increased speed, thus enabling the cycle time to shorten from 10 to 8 seconds.