![ROBO Cylinder® Pulse Press RCP6-RRA catalog](https://iawpcontupl.s3.us-west-2.amazonaws.com/wp-content/uploads/20211109131804/pulse-press-ce0286-2a-share720.jpg)
ROBO Cylinder® Pulse Press RCP6-RRA catalog
A pulse press is an actuator combining a stepper motor and load cell, capable of power control.
A pulse press is an actuator combining a stepper motor and load cell, capable of power control.
Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog.
Slim and lightweight Rotary actuator with large-diameter hollow shaft, suitable for combined axes is available.
Slim and lightweight Rotary with large-diameter hollow shaft of φ49, suitable for combined axes is available.
The RCP6-GRST long stroke gripper with high grip force is ideal for grasping large workpieces. High rigidity long stroke has max open/close stroke of 260mm.
IK Series – ROBO Cylinder – Multi-Axes Cartesian Robot. New additions to the series: Z-axis Table Type and ZR Unit Type (Vertical + Rotation)
RCP6 IAI America’s next-generation ROBO Cylinder® equipped with Battery-less Absolute Encoders.
RCP6-GRT7 Thin Gripper’s flat design. Gripper overhang amount improved greatly due to rigid integrated body frame guide.