Cartesian, Groups-Cartesian, Groups-Multiple-Axes, Latest Products, Product Page
ICSB / ICSPB / ICSA / ICSPA - Multi-Axis / Cartesian Robot / Orthogonal Robot CONTACT OUR EXPERTSDOWNLOAD CADDOWNLOAD MANUALSDOWNLOAD FULL CATALOG 1. Now Equipped with a Battery-less Absolute Encoder as Standard IS(P)B configuration type with battery-less absolute...
Battery-less Absolute Encoder, Cartesian, Groups-Cartesian, Groups-Multiple-Axes, Latest Products, Linear Electric Actuators, Multiple Axes, Product Page, RCP6, ROBO Cylinder
IK Series – ROBO Cylinder – Multi-Axes Cartesian Robot. New additions to the series: Z-axis Table Type and ZR Unit Type (Vertical + Rotation)
Built-in Controller, Cartesian, Dispensing Robots, Groups-Cartesian, Groups-Multiple-Axes, Latest Products, Medical Related Electric Actuators, Product Page, Table-top Robots
TTA – AC Servo Motor Specification Now Available for the Tabletop Robot equipped with Battery-less Absolute Encoders.
Cartesian, Grippers, Groups-Cartesian, Groups-Multiple-Axes, RCP6, Videos
IK Series Cartesian Robot with RCP6 Electric Actuators and Thin Gripper – Video 1
Cartesian, Featured Articles, Groups-Cartesian, Groups-Multiple-Axes, Latest Products, Obsolete Products, Videos
Note: The CT4 Series has been moved to the Obsolete Products Archive. Notice of Discontinuation for CT4 Series - March 2021 Pick & Rotate Specification Series Added Higher rigidity, more efficient operation range, and greater straight moving performance can be...
Cartesian, Groups-Cartesian, Groups-Multiple-Axes, Latest Products, ROBO Cylinder, Videos
With the integration of the Z-axis and the R-axis, achieve high-speed vertical and rotation operation. Features and Benefits: High-Speed: 1256mm/s and 2200°/s Maximum Stroke: 200mm / 360° Maximum Payload: 6kg Maximum Positions of up to 20,000 Points 1. Add the ZR Unit...