ICSB / ICSPB Multi-Axis Cartesian Robot / Orthogonal Robot
ICSB / ICSPB / ICSA / ICSPA - Multi-Axis / Cartesian Robot / Orthogonal Robot CONTACT OUR EXPERTSDOWNLOAD CADDOWNLOAD MANUALSDOWNLOAD FULL CATALOG 1. Now Equipped with a Battery-less Absolute Encoder as Standard IS(P)B configuration type with battery-less absolute...
IXP Series – Cost-Effective SCARA ROBOT
IXP Series - Cost-Effective SCARA ROBOT Cleanroom specification and Dust-proof / Splash-proof specification Added in Cost-effective IXP Series Giving More Variations to the Lineup IXP SCARA Robot at IREX Tokyo IXP SCARA Robot with RCP4 Gripper Catalog...
IK Series Multi-Axes Cartesian System
IK Series – ROBO Cylinder – Multi-Axes Cartesian Robot. New additions to the series: Z-axis Table Type and ZR Unit Type (Vertical + Rotation)

TTA Table-top Robot Series
TTA – AC Servo Motor Specification Now Available for the Tabletop Robot equipped with Battery-less Absolute Encoders.

IK Series and Thin Grippers – Video 01
IK Series Cartesian Robot with RCP6 Electric Actuators and Thin Gripper – Video 1

SCARA IX Series – Standard, High-Speed, Large, Compact, Cleanroom, Dustproof, Splash-proof
See PDF Catalog for more details See PDF Catalog for more details See PDF Catalog for more details
CT4 High-speed Cartesian
Pick & Rotate Specification Series Added Higher rigidity, more efficient operation range, and greater straight moving performance can be achieved than standard parallel-linked robots! For full specs, Download the CT4 High-speed Cartesian Robot Catalog For full specs,...
ZR Unit – High Speed Vertical / Rotation Electric Actuator
With the integration of the Z-axis and the R-axis, achieve high-speed vertical and rotation operation. Features and Benefits: High-Speed: 1256mm/s and 2200°/s Maximum Stroke: 200mm / 360° Maximum Payload: 6kg Maximum Positions of up to 20,000 Points 1. Add the ZR Unit...