Cleanroom Specification
SCARA Robot IXA Series
ISO Class 3
Please Click Here to go to the full catalog download page.
(Some phones/tablets might not properly display the PDF on this webpage.)
(Some phones/tablets might not properly display the PDF on this webpage.)
☝
Please use scroll bar to see more pages.
Please use scroll bar to see more pages.
(* Some phones/tablets might not properly display the PDF on this webpage. Please use a download link above if you would like to have the full-page PDF.)
News for IXA Series
IXA SCARA Robot – Dust-Proof / Splash-Proof type
IAI High-speed SCARA Robot – IXA series now has IP65 Dust-proof and Splash-proof specification models
IXA-4NSC Cleanroom SCARA Robot Catalog
A new, high-speed cleanroom SCARA for assembling and handling applications in a clean environment.
SCARA Robot IXA, IXP & IX Series
IAI’s SCARA ROBOT – IXA Series including long arm type and cleanroom type, IXP pulse motor type & IX Series
Please Add Us to Your Networks
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]