West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
January 20, 2022
A new cleanroom SCARA for assembling and handling applications in a clean environment.
pulse press cover300

IXA-4NSC Cleanroom Specification SCARA Robot

Catalog #: CE0291-1A (2022JAN)
Pages: 28
File Size: 9.3 MB
Last Updated: 2022-Jan

* ISO Class 3 compliant
* Fastest in the industry!
* Standard Cycle Time 0.28 seconds
(when transporting 2kg, Horizontal movement 300mm, Vertical movement 25mm)

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.