IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| SCARA Robot | Cleanroom | Cleanroom type: Applicable controller: | IXA-4NSC Cleanroom Specification SCARA Robot Catalog | IXA-4NSC Cleanroom Specification SCARA Robot Catalog For assembling and handling applications in a clean environment. * ISO Class 3 compliant * Fastest in the industry! * Standard Cycle Time 0.28 seconds (when transporting 2kg, Horizontal movement 300mm, Vertical movement 25mm) Learn More SCARA Robot Lineup Page | 1A | CE0291-1A (2022JAN) IXA Series Lineup ![]() IXALineupChart (2022NOV) | 28 | 2022-01 |
IXA-4NSC Cleanroom Specification SCARA Robot Catalog