ELECYLINDER® Dust Resistant and Dust-proof / Splash-proof Specification
IP40, IP43 or IP44 protection – can be used for machining processes that generate dust, etc.
IP40, IP43 or IP44 protection – can be used for machining processes that generate dust, etc.
IAI High-speed SCARA Robot – IXA series now has IP65 Dust-proof and Splash-proof specification models
Waterproof / Dust-proof Type IP67 Available – The rod operates in the same way as a rod type air cylinder.
RCP6 IAI America’s next-generation ROBO Cylinder® equipped with Battery-less Absolute Encoders.
RCP2W-RTCBL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Large Flat, Width 124mm, 24V Pulse Motor
RCP2W-RTCB (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Large Flat, Width 124mm, 24V Pulse Motor
RCP2W-RTBBL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Large Vertical, Width 76mm, 24V Pulse Motor
RCP2W-RTBB (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Large Vertical, Width 76mm, 24V Pulse Motor
RCP2W-RTCL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Medium Flat, Width 88mm, 24V Pulse Motor
RCP2W-RTC (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Medium Flat, Width 88mm, 24V Pulse Motor
RCP2W-RTBL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Medium Vertical, Width 50mm, 24V Pulse Motor
RCP2W-RTB (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Medium Vertical, Width 50mm, 24V Pulse Motor
RCP2W-RTCSL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Small Flat Type, Width 72mm, 24V Pulse Motor
RCP2W-RTCS (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Small Flat, Width 72mm, 24V Pulse Motor
RCP2W-RTBSL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Small Vertical, Width 45mm, 24V Pulse Motor
RCP2W-RTBS (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Small Vertical, Width 45mm, 24V Pulse Motor
RCP2CR-RTCBL (Multiple rotation type), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Large Flat Type, Body Width 124mm, 24V Pulse Motor
RCP2CR-RTCB (330-degree rotation type), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Large Flat Type, Body Width 124mm, 24V Pulse Motor
RCP2CR-RTBBL (Multiple rotation), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Large Vertical Type, Body Width 76mm, 24V Pulse Motor
RCP2CR-RTBB (330-degree rotation), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Large Vertical Type, Body Width 76mm, 24V Pulse Motor
RCP2CR-RTCL (Multiple rotation), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Medium Flat, Width 88mm, 24V Pulse Motor
RCP2CR-RTC (330-degree rotation), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Medium Flat, Width 88mm, 24V Pulse Motor
RCP2CR-RTBL (Multiple rotation), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Medium Vertical Type, Body Width 50mm, 24V Pulse Motor