Next-generation cylinder that has been miniaturized
Mini ROBO Cylinder®
Now with Additional Cleanroom
Dust/Splash-proof Specification
Download the Full Catalog
01
Mini ROBO Cylinder® Introduction

02
Additional Cleanroom Specification and Dust-Proof/ Splash-Proof Specification Series
Two standards represent cleanliness:
1. Fed.Std.209D Standard
Displays the number of particles in 1 cubic feet with reference to particles of 0.5µm or more. Class 1, 10, 100, 1,000, 10,000, 100,000
2. JIS B9920 (ISO 14644-1) Standard
The number of particles 0.1µm or larger in 1 cubic meter is expressed in exponents when expressed in powers of 10.
What is IP? IP 5 2
It is the IEC standard regulated grade for the degree of waterproofing and dustproofing.
2nd Display Number: Protection from water ingress. (2: No harmful effects from water drops falling within 15° from the vertical.)
03
Abundant Variation

Product Lineup
| Shape | Name | External view | Model | Body width | Max. payload horizontal | ||
| Series name | Type name | ||||||
| Without guide |
Overall length short type |
Nut fixing type |
![]() |
RCA2CR RCA2W |
RN3NB | 28mm | 3kg |
| RN4NB | 34mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
RN5NB | 46mm | 20kg | |||
| Tapped mounting hole type |
![]() |
RCA2CR RCA2W |
RP3NB | 28mm | 3kg | ||
| RP4NB | 34mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
RP5NB | 46mm | 20kg | |||
| With guide | Overall length short type |
Single guide type |
![]() |
RCA2CR RCA2W |
GS3NB | 28mm | 3kg |
| GS4NB | 34mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
GS5NB | 46mm | 20kg | |||
| Double guide type |
![]() |
RCA2CR RCA2W |
GD3NB | 28mm | 3kg | ||
| GD4NB | 34mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
GD5NB | 46mm | 20kg | |||
| Slide unit type |
![]() |
RCA2CR RCA2W |
SD3NB | 60mm | 3kg | ||
| SD4NB | 72mm | 6kg | |||||
![]() |
RCS2CR RCS2W |
SD5NB | 94mm | 20kg | |||
2019-03-28: Release of the optional compact connector for RCA2 compact models and change of the cable for RCM-P6AC
Please click here to check the details.
Applicable Actuator Models:
RCA2, RCA2CR, RCA2W
Cables: CB-CAN-MPA(-RB), CB-ADPC-MPA(-RB), CB-RCAPC-MPA
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]