ROBO Cylinder® Pulse Press RCP6-RRA
Pages: 32
File Size: 6.5 MB
Last Updated: 2021-OCT
* Capable of both pushing and pulling
* Less than half the cost of a servo press
* Select from several types based on push force from 60N to 2,000N
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.
Special Specification Products
Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog.
Rotary Chuck RCP6-RTCK
Slim and lightweight Rotary actuator with large-diameter hollow shaft, suitable for combined axes is available.
Hollow Rotary RCP6-RTFML
Slim and lightweight Rotary with large-diameter hollow shaft of φ49, suitable for combined axes is available.
RCP6-GRST / RCP6S-GRST Long Stroke Gripper
The RCP6-GRST long stroke gripper with high grip force is ideal for grasping large workpieces. High rigidity long stroke has max open/close stroke of 260mm.
IK Series Multi-Axes Cartesian System
IK Series – ROBO Cylinder – Multi-Axes Cartesian Robot. New additions to the series: Z-axis Table Type and ZR Unit Type (Vertical + Rotation)
RCP6 ROBO Cylinder – New Cleanroom, Dust/ Splash-proof Series Added
RCP6 IAI America’s next-generation ROBO Cylinder® equipped with Battery-less Absolute Encoders.
Thin Grippers RCP6-GRT7
RCP6-GRT7 Thin Gripper’s flat design. Gripper overhang amount improved greatly due to rigid integrated body frame guide.