Motorized Rotation and Gripping Unit
RCP6-RTCK Rotary Chuck
Multipoint positioning of the rotating part
The rotary can perform multipoint positioning between 0 and 360° (one rotation).
The rotational speed and acceleration/deceleration can also be set to any value.
Furthermore, the Battery-less Absolute Encoder equipped means that home return is not required.



Compact size
The chuck is small and lightweight, as a solenoid gripper is used.

Highly flexible installation
Motor placement can be selected from parallel type and side-mounted type.
The parallel type can be mounted from 5 sides and the side-mounted type from 4 sides, to suit the equipment.
| Product Lineup |
| Explanation of Model Specification Items |
ROBO Cylinder® Pulse Press RCP6-RRA catalog
A pulse press is an actuator combining a stepper motor and load cell, capable of power control.
Special Specification Products
Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog.
Hollow Rotary RCP6-RTFML
Slim and lightweight Rotary with large-diameter hollow shaft of φ49, suitable for combined axes is available.
RCP6-GRST / RCP6S-GRST Long Stroke Gripper
The RCP6-GRST long stroke gripper with high grip force is ideal for grasping large workpieces. High rigidity long stroke has max open/close stroke of 260mm.
IK Series Multi-Axes Cartesian System
IK Series – ROBO Cylinder – Multi-Axes Cartesian Robot. New additions to the series: Z-axis Table Type and ZR Unit Type (Vertical + Rotation)
RCP6 ROBO Cylinder – New Cleanroom, Dust/ Splash-proof Series Added
RCP6 IAI America’s next-generation ROBO Cylinder® equipped with Battery-less Absolute Encoders.
Thin Grippers RCP6-GRT7
RCP6-GRT7 Thin Gripper’s flat design. Gripper overhang amount improved greatly due to rigid integrated body frame guide.
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]







