West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Ultra-Large Slider Series EC-S18(X)LFR (Vertical Payload: 120kg) adopted for Lumber Vertical Lift – ELECYLINDER®️

Lumber Vertical Lift Transport

【Application Example: Lumber Vertical Lift Transport】

Operation Description:
The ultra-large slider type ELECYLINDER is employed to vertically transport lumber from the first floor to a mezzanine level.

Let's explore the key features of this product.

The EC-S18(X)LFR is an ultra-large slider type, specifically engineered for vertical mounting and operation.

Key Feature: Extended Stroke up to 2800mm

Its long-stroke capability, even in a vertical orientation, makes it perfectly suited for various lifting applications.

Key Feature: Max. Vertical Payload Capacity: 120kg (264 lbs)

Effortlessly lift and transport heavy loads up to 120kg.

When dealing with heavy loads, safety is always a top priority, isn't it?

The ELECYLINDER features an immediate brake activation upon emergency stop, significantly enhancing safety by preventing potential injuries and product damage.

Utilizing the ELECYLINDER ensures safer and more reliable lifting operations.

-------

New Model Information:
Product Introduction:
ELECYLINDER®️ Ultra-Large Slider

【EC-S18(X)LFR】
(*Exclusively for vertical mounting)
Suitable for heavy payloads
Largest payload among IAI products (slider type)
Maximum Payload: Vertical 120kg
Maximum Stroke: 2800mm

Best suited for lifting applications because long stroke movements are possible even when mounted vertically.

Deceleration with the side-mounted motor mechanism (timing belt + pulley) enables high payload capacity.

S18XLFR
Lead (mm): 6
Stroke (mm): 1100~2800
Vertical mount only:
Max. Payload: 30~120kg
Max. Speed: 300mm/s
Motor Type: AC servo motor (200V)
Motor Rated Capacity: 750W

S18LFR
Lead (mm): 6
Stroke (mm): 100~1600
Vertical mount only:
Max. Payload: 30~120kg
Max. Speed: 300mm/s
Motor Type: AC servo motor (200V)
Motor Rated Capacity: 750W

---

【EC-S18(X)(LP)】
Maximum payload:
Horizontal 400kg / Vertical 80kg

Maximum stroke: 2800mm*
(*Max stroke for the 400kg horizontal and 80kg vertical payloads is only 2200mm.)

EC-S18X
Lead (mm): 40, 20, 10
Stroke (mm): 750~2800
Max. Payload (kg)
Horizontal: 60~150, Vertical: 14~60
Max. Speed (mm/s)
Horizontal/Vertical: 500~1500
Motor Type: AC servo motor (200V)
Motor Rated Capacity: 600W

EC-S18XLP
Lead (mm): 10
Stroke (mm): 750~2200
Max. Payload (kg)
Horizontal: 400, Vertical: 80
Max. Speed (mm/s)
Horizontal/Vertical: 500
Motor Type: AC servo motor (200V)
Motor Rated Capacity: 750W

EC-S18
Lead (mm): 40, 20, 10
Stroke (mm): 100~1600
Max. Payload (kg)
Horizontal: 60~150, Vertical: 14~60
Max. Speed (mm/s)
Horizontal/Vertical: 500~2000
Motor Type: AC servo motor (200V)
Motor Rated Capacity: 600W

EC-S18LP
Lead (mm): 10
Stroke (mm): 100~1600
Max. Payload (kg)
Horizontal: 400, Vertical: 80
Max. Speed (mm/s)
Horizontal/Vertical: 500
Motor Type: AC servo motor (200V)
Motor Rated Capacity: 750W

----

【Safe and secure transfer】
In the case of emergency stops, the brake will be activated immediately to prevent injury and damages to the product. If the belt of the side-mounted motor breaks, the built-in magnetic belt break sensor will activate an alarm.

【Easy, yet accurate setting】
Impact-less transference is possible thanks to being able to individually control the acceleration, deceleration, position, and speed settings. In addition, these settings and trial operations can be performed via wireless Bluetooth connection (optional).

ELECYLINDER®️ Ultra-large Slider type
EC-S18XLFR
EC-S18LFR
EC-S18X
EC-S18XLP
EC-S18
EC-S18LP

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]