0-1-Conveyor, 0-1-Warehouse, 0-Building Materials, 1-Lifting, 1-Transferring, 2-Lifting, 2-Transferring, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, High-Payload, Long / Large, Videos
Application Example: Lumber Vertical Lift Transport – A Ultra-large Slider is adopted – New Models with 120kg vertical payload – EC-S18(X)LFR
0-1-Conveyor, 0-Cosmetics, 1-Dispensing, 1-Transferring, 2-Transferring, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, Mini, Small, Videos
Application Example: Bar Soap Dispensing Process – A Mini Rod Series is adopted – New Models with 100mm stroke – EC-GD4 (with guide) and EC-RP4
0-1-Inspection & Test, 0-Cosmetics, 1-Sorting, 1-Transferring, 2-Transferring, 3-Bag, Tube, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-Appliances, 0-Home Electronics, 1-Sorting, 1-Transferring, 2-Transferring, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-Food, 1-Transferring, 2-Moving, 2-Pushing, 2-Transferring, 3-Container, 3-Food, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 1-Transferring, 2-Sucking, 2-Transferring, Application Example Videos, Application Examples, Videos
Application Example for new product, ROBOPUMP (ROBO Pump) – Used to adsorb workpieces in a pallet transfer device for Shield case pallet transfer process
0-Beverages, 0-Food, 1-Transferring, 2-Lifting, 2-Pick and Place, 2-Transferring, 3-Can, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
This is a picking device for canned juice displayed on a shelf, using a long 7m actuator.
0-1-Conveyor, 0-Electronics, 0-Home Electronics, 0-Others, 1-Assembling, 1-Press Fitting, 1-Transferring, 2-Pick and Place, 2-Transferring, 3-Other Parts and Products, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Application Example: ELECYLINDER®︎ Ultra-thin size (20mm width) electric actuator is available now. This is an example of transporting a resin gear and press-fitting it into a motor.
0-Electronics, 0-Machinery, 0-Smart Phones, Tablets & Computers, 1-Transferring, 2-Pick and Place, 2023-Digest-Video-Industry, Application Example Videos, Application Examples, Videos
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. Arching the motion allows palletizing with the shortest path (arch motion).
0-1-Conveyor, 0-1-Warehouse, 1-Sorting, 1-Transferring, 2-Transferring, 2023-Digest-Video-Industry, 3-Cardboard, Carton Box, 3-Container, 4-with Code Scanner, Application Example Videos, Application Examples, Videos
Since the speed can be changed during the movement, the cycle time can be shortened by using low speed in the range where the extruder plate for sorting contacts the corrugated board, and then using hight speed for subsequent extrusion movements.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Transferring, 2-Pick and Place, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, Application Example Videos, Application Examples, Videos
The IXA cleanroom specification is ISO Class 3 compliant, making it ideal for operation in clean environments. Preliminary verification on a PC is possible by using simulation software.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Transferring, 2-Pick and Place, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, Application Example Videos, Application Examples, Cartesian, Multiple Axes, RCP6, RCS4, Videos, Wrist Unit
By combining Cartesian axes and wrist units, the cost can be reduced compared to Vertical articulated robots. In addition, the size of the safety fence can be reduced.
0-1-Conveyor, 0-1-Inspection & Test, 0-1-Warehouse, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Transferring, 2-Pushing, 3-Other Parts and Products, 3-Paper, Application Examples
Replacing an air cylinder with an ELECYLINDER for removing and discharging defective products to the discharging conveyor belt.
0-1-Conveyor, 0-1-Warehouse, 0-Beverages, 0-Food, 1-Transferring, 2-Open and Close, 3-Bottle, 3-Cardboard, Carton Box, Application Examples, ELECYLINDER Applications
Packaging & Labeling System Overview : Improvement Overview : Device for opening a door at a transfer process of cardboard boxes to the shipping platform. Replacing an air cylinder with an ELECYLINDER ® for opening the door. Annual cost reduction of $1,680 by...
0-1-Conveyor, 0-Food, 1-Re-Oriented, 1-Transferring, 2-Moving, 2-Pushing, 3-Container, 3-Food, Application Examples, ELECYLINDER Applications
Food & Beverages System Overview : Improvement Overview : Device for transferring packaged short cakes to the next process conveyor belt. Replacing an air cylinder with an ELECYLINDER to transfer packaged short cakes. Reduced labor cost of $7,800 per year thanks...
0-1-Conveyor, 0-Food, 1-Transferring, 2-Lifting, 2-Open and Close, 2-Stopping, 3-Board, Plate, Panel, 3-Food, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for transferring breads on the tray transfer conveyor. Description When breads are fed out to the transfer conveyor before filling the tray, the transfer timing has to be adjusted by using a stopper. The ELECYLINDER® can...
0-1-Conveyor, 0-Automotive, 1-Transferring, 2-Moving, 2-Transferring, 3-Engine Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A transferring device for pallets on which automobile engine components are placed. Description This device transfers and pushes out the pallet on which an automobile engine component is placed. The 1st-axis inserts the hooking...
0-Others, 1-Transferring, 2-Moving, 2-Transferring, 3-Metal Parts, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for moving ashtrays horizontally and transferring them to the next process. Description This device transfers workpieces (ashtrays) to the next process. A motorized ELECYLINDER® was adopted because it was not possible to...
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Stacking, 1-Transferring, 2-Pushing, 2-Transferring, 3-Container, 3-Food, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for stacking and transferring frozen food packs to the conveyor of the next process. Description This device transfers frozen gyoza dumplings from the wrapping process to the next process of packing into cardboard boxes....
0-1-Conveyor, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Aligning, 1-Drilling, 1-Transferring, 2-Positioning, 3-Board, Plate, Panel, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for adjusting the transfer position of panels which are flowing on the conveyor. Description The worker pushes the panel flowing on the conveyor against the stopper for positioning. Drilling is carried out in the next...
0-1-Warehouse, 0-Others, 1-Transferring, 2-Moving, 2-Push-Pull, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for lifting positioning pins of an automated guided vehicle (AGV). Description An air cylinder needs a compressor or air piping to be built-in the AGV. However, an ELECYLINDER® needs only simple wiring to operate the...
0-1-Conveyor, 0-Automotive, 0-Machinery, 1-Transferring, 2-Moving, 2-Pick and Place, 3-Mechanical Parts, Application Examples
Automotive & Aerospace Device for transporting crankshaft [ Robot/Electric Actuators ] [ Controllers ] ICSA2-G2JH-I-120AQ-80AQ-T1 XSEL 2-Axis controller The two axis orthogonal robot ICSA 2 was adopted as a device that picks up the workpiece (crankshaft) piled up...
0-1-Conveyor, 0-Cosmetics, 1-Transferring, 2-Transferring, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Mechanism for pushing boxes onto the next conveyor connected perpendicularly to the current conveyor Description An air cylinder was used to transfer packages containing cosmetic bottles between conveyors (connect-ed...
0-Others, 1-Transferring, 2-Grasping, 2-Pick and Place, 3-Mechanical Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Used as a gripper of a transfer device to unload parts from processing equipment. Description In the past, an air cylinder was used, but electrification has been implemented with ELECYLINDER® in order to remove air pipings. Model...