0-Home Electronics, Application Example Videos, Application Examples, ELECYLINDER, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-Cosmetics, 0-Home Electronics, 1-Printing, 2-Lifting, 2-Pressing, 2-Pushing, 2-Rotating, 2-Transferring, 2023-Digest-Video-EC, 3-Other Parts and Products, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Application Example Cover part printing process line for IAI EC Compact Type Electric Cylinders – 3 new types added – CRP3(Rod type), CTC (Table type), CGD (Rod with guide type)
0-1-Conveyor, 0-Electronics, 0-Home Electronics, 0-Others, 1-Assembling, 1-Press Fitting, 1-Transferring, 2-Pick and Place, 2-Transferring, 3-Other Parts and Products, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Application Example: ELECYLINDER®︎ Ultra-thin size (20mm width) electric actuator is available now. This is an example of transporting a resin gear and press-fitting it into a motor.
0-1-Conveyor, 0-Home Electronics, 1-Sorting, Application Examples, News
We would like to share this Application Improvement Example: Sorting Equipment for Home Appliance Parts
0-Appliances, 0-Home Electronics, 1-Bending, 2-Pressing, 3-Shaft Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to press copper shafts of electric appliance parts onto a die for bending. Description In the past, an air cylinder was used for the bending process. After changing to an ELECYLINDER®, a slow operation and stable pressing...
0-Appliances, 0-Automotive, 0-Home Electronics, 0-Machinery, 0-Medical & Life Science, 1-Degreasing, 2-Moving, 2-Shaking, 3-Liquid, 3-Metal Parts, Application Examples
Example Video #20: System for soak-degreasing metal parts - Air cylinder vs IAI's ROBO Cylinder Shorter degreasing time achieved by flexible operation settings with the ROBO Cylinder This is a degreasing process for metal parts before they are plated. The...
0-Appliances, 0-Automotive, 0-Home Electronics, 0-Smart Phones, Tablets & Computers, 1-Assembling, 2-Push-Pull, 3-Engine Parts, 3-Mechanical Parts, Application Example Videos, Application Examples, ISB, Videos
Video: Nut Runner Application – Cartesian 5-axis + Single-axis – ISB, NS
0-1-Conveyor, 0-Home Electronics, 1-Sorting, 2-Pushing, 3-Product Box, Pack, Application Examples, News, Videos
February 7, 2018 Once or twice a month, we like to share IAI Actuator News with the automation community. Here is a new Easy Automation Application Improvement Study Vol.9-1. Automatic Sorting System Changing the speed during movement to reduce the cycle time by 20%...
0-1-Inspection & Test, 0-Electronics, 0-Home Electronics, 0-Smart Phones, Tablets & Computers, 1-Inspection, 2-Moving, 2-Pushing, Application Examples
Industry: Electronic equipment / Home Appliances Process: Positioning Inspection Process Costs were Reduced! [Product Handled] · Touchscreen tablet [Process] · Touch the display on the touchscreen with a pen (touch inspection). This is the process of inspecting the...
0-1-Conveyor, 0-1-Packaging, 0-Electronics, 0-Home Electronics, 0-Others, 0-Smart Phones, Tablets & Computers, 1-Packaging, 1-Sorting, 1-Transferring, 2-Pick and Place, 2-Positioning, 3-Glass, Application Examples
Example Video #08: Glass Board Work Piece Transfer System - Air cylinder vs IAI's ROBO Cylinder Glass boards are placed on a pallet in this process. 16 work pieces are placed in lines on one pallet. The deburring brush attached to the motorized spindle*2 is used to...
0-1-Conveyor, 0-1-Packaging, 0-Electronics, 0-Home Electronics, 1-Packaging, 1-Transferring, 2-Push-Pull, 2-Transferring, 3-Container, 3-Electronics Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #03: Inter-Conveyor Transfer System - Air Cylinder vs IAI's ROBO Cylinder This is the current inter-conveyor transfer process for a relay manufacturing line. Pallets carrying completed relays are transported on a conveyor from the assembly line and...
0-1-Inspection & Test, 0-Home Electronics, 1-Inspection, 2-Positioning, 3-Cardboard, Carton Box, 3-Product Box, Pack, Application Examples
Industry: Inspection/Testing Process: Inspection Actuators: IA Kit Functions of the ROBO Cylinders being used The IA kit has been adopted for equipment that inspects gas leakage after a device that uses refrigerant gas is packed into a cardboard box. A camera detects...
0-Electronics, 0-Home Electronics, 1-Applicator, 1-Assembling, 1-Dispensing, 2-Moving, 2-Positioning, 3-Electronics Parts, Application Examples
Production Amount per Day: 560 ? 940 pieces: ? Productivity Improvement of 68% Electronic Components / Applicator Adhesive Applicator - CT-Effects Application Example [ Robot/Electric Actuators ] [ Controllers ] RCP2-SA7C (2 axes) PSEL RCP2-RA10C...
0-1-Inspection & Test, 0-Electronics, 0-Home Electronics, 1-Inspection, 1-Measuring, 2-Positioning, 2-Transferring, 3-Electronics Parts, Application Examples
Inspection / Examination / Etc. LED Light Inspection Application Example Actuator: RCP4-SA5C Controller: PCON-CA The ROBO Cylinder has been adopted into a machine for measuring the intensity of the LEDs which are placed at regular intervals inside the LED...
0-Automotive, 0-Home Electronics, 1-Bending, 2-Positioning, 2-Pressing, 3-Electronics Parts, Application Examples
Automotive Speaker Cover Tab Folding System Application Example Actuators: TT Controller: (with Internal controller) Automotive speaker cover tab folding system. The table top TT has been chosen for this application. By using the TT, the fixture which needs XY...
0-Automotive, 0-Electronics, 0-Home Electronics, 0-Wire, 1-Stripping, 2-Push-Pull, 3-Wire, Application Examples, Applications
Wire Stripper Application With Multipoint Positioning Feature – Wire coating equipment has adopted the ROBO Cylinder – IAI America Electric Actuator
0-1-Packaging, 0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Home Electronics, 0-Medical & Life Science, 1-Packaging, 1-Squeezing, 2-Pressing, 3-Bag, Tube, 3-Liquid, Application Examples, Applications
Liquid Product Packaging – Ink Filling, Examination, Lid Closing Application – IAI ROBO Cylinder is used to squeeze the air out of the plastic bag so the ink system can then place the cap on.